Housing frame surface-mtd, W.1, p. white, matt, plastic 6118913502
EAN-Nr.
4011334390046
Packaging
10 Pieces
Login to create a product list
You need to be logged into your myHager account to create product lists
No longer available
Complete your system
Optional accessories
-
Cover frame for domestic switching devices 1 products available -
Accessories/spare parts for domestic switching devices 1 products available -
Cable entry 2 products available
Compatible products
-
Referenced by 6 products available
Complete your system
Referenced by
Technical characteristics
Capacity
-
Number of modules0
Materials
-
ColourPolar white
-
RAL code9010
-
Surface finishMatt
-
MaterialThermoplastic
-
TreatmentUntreated
Dimensions
-
Height76 mm
-
Width76 mm
-
Depth56 mm
Equipment
-
With cable entryYes
Installation, mounting
-
Mounting onSurface mounting
Accessories
-
With frame coverYes
Safety
-
Ingress Protection (IP) classIP55
-
Impact resistance IKIK05
Environmental value
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More
Certifications and documents
Downloads
-
Product datasheet
Hager Product data sheet 6118913502
Housing frame surface-mtd, W.1, p. white, matt, plastic
PDF -
Technical appendix (single product)
Splash-protected range W.1 - Chemical resistance (EN, 07-2021)
Technical appendix (single product) en-GB 2015-07-13
PDF518,42 kB -
Declaration of conformity
Declaration of conformity International 2021-11-04
PDF82,21 kB
Declaration of conformity International 2022-04-26
PDF164,12 kB
More documentation