The store will not work correctly when cookies are disabled.
Location Middle-East
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Support
    • Inspiration and knowledge
    • About us
    Account
    • catalog.pagelevel.title_breadcrumb.home
    • Catalog
    • Wiring accessories
    • Berker Q.1
    • Hospital application - Berker Q.1
    • 52026089
    EAN
    4011334354086
    Packaging
    1 Piece
    • Hospital application - Berker Q.1

    Pullcord push-button frame, Q.1, p. white velvety 52026089

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Pullcord push-button frame, Q.1, p. white velvety

    52026089

    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Technical properties

    Voltage
    • Operating voltage
      24 - 24 V
    Materials
    • Colour
      Polar white
    • RAL code
      Similar to RAL 9010
    • Surface finish
      Velvety
    Dimensions
    • Height
      80.50 mm
    • Width
      80.50 mm
    • Depth
      34 mm
    • Built-in depth
      23.90 mm
    Safety
    • Ingress Protection (IP) class
      IP20
    • Related Systems
      Q.x

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes
    Halogen free Yes

    Certifications and documents

    REACH declaration 52026089
    PDF
    RoHS report 52026089
    PDF

    Downloads

    • Image 52026089  | Hager

      Product Image 52026089

    • Product datasheet

      Image Hager Product data sheet 52026089  | Hager

      Hager Product data sheet 52026089

      Pullcord push-button frame, Q.1, p. white velvety

      PDF
    • Installation manual

      Image Manual for 5200xx - Emergency call set (EN, 2022-12)  | Hager

      Manual for 5200xx - Emergency call set (EN, 2022-12)

      Installation manual en-GB 2023-01-04

      PDF
      1,27 MB
    • Declaration of conformity

      Image Declaration of conformity en-GB, it-IT, fr-FR, de-DE 2023-11-23  | Hager

      Declaration of conformity en-GB, it-IT, fr-FR, de-DE 2023-11-23

      PDF
      194,08 kB
      Image EU Declaration of Conformity  | Hager

      EU Declaration of Conformity

      dc26-1221

      PDF
      383,90 kB
    More documentation

    Discover more of this product range

      5
    • 1
      52016089 - Switch-off push-button frame, Q.1, p. white velvety
      52016089
      Switch-off push-button frame, Q.1, p. white velvety
    • 2
      52036089 - Light signal frame, Q.1, p. white velvety
      52036089
      Light signal frame, Q.1, p. white velvety
    • 3
      52006089 - Emergency call set frame, Q.1, p. white velvety
      52006089
      Emergency call set frame, Q.1, p. white velvety
    • 4
      52056089 - Cancellation/presence button frame, Q.1, p. white velvety
      52056089
      Cancellation/presence button frame, Q.1, p. white velvety
    • 5
      52066089 - Call button frame, Q.1, p. white velvety
      52066089
      Call button frame, Q.1, p. white velvety

    Contact and support

    • Contact us
    • Newsletter
    • Training
    • FAQs
    • Webinars
    • How-to videos
    • Digital tools

    Products and solutions

    • Product catalog
    • Modular protection devices
    • Main switchgear 
    • Distribution boards
    • Universal boards
    • Wiring accessories
    • Motion and presence detectors and klik
    • Building management system KNX
    • Cable management

    Who are we

    We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us & Working with us: Follow us on LinkedIn

     

    Follow us !

    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    ©Ha­ger Group