The store will not work correctly when cookies are disabled.
Location Middle-East
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Support
    • Inspiration and knowledge
    • About us
    Account
    • Home
    • Catalog
    • 51733525
    EAN
    4011334390558
    Packaging
    1 Piece

    Insert of LEDsignal light, white lighting surface-mtd/flush-mtd, W.1, grey matt 51733525

    Phase out product: please contact your electrical wholesaler for availability

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Insert of LEDsignal light, white lighting surface-mtd/flush-mtd, W.1, grey matt

    51733525

    • Accessories
    • Technical properties
    • Environmental value
    • Documentations
    Download the data sheet

    Complete your system

    Optional accessories

    • Labelling material for domestic switching devices 5 products available

    Complete your system

    • Labelling material for domestic switching devices
    • 19058001

      Foil imprint symbol Man for LED signal light, Accessories

      €0.00  / *
    • 19058002

      Foil imprint symbol Lady for LED signal light, Accessories

      €0.00  / *
    • 19058003

      Foil imprint symbol Wheelchair for LED signal light, Accessories

      €0.00  / *
    • 19058004

      Foil imprint symbol Stairs for LED signal light, Accessories

      €0.00  / *
    • 19058005

      Foil imprint symbol for Lift for LED signal light, Accessories

      €0.00  / *

    Technical properties

    Voltage
    • Rated voltage
      230 V
    Frequency
    • Frequency
      50 - 60 Hz
    Lighting
    • Type of lamp
      LED
    Materials
    • Colour
      Grey
    • RAL code
      7011
    • Surface finish
      Matt
    • Material
      Thermoplastic
    • Treatment
      Untreated
    Dimensions
    • Height
      71 mm
    • Width
      71 mm
    • Depth
      48 mm
    Connectivity
    • Mounting type
      Screw mounting
    Safety
    • Ingress Protection (IP) class
      IP55
    Functions
    • Usable as push button
      No

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes
    Halogen free Yes

    Certifications and documents

    REACH declaration 51733525
    PDF
    Hager RoHS report 51733525
    PDF

    Downloads

    • Image 51733525  | Hager

      Product Image 51733525

    • Product datasheet

      Image Hager Product data sheet 51733525  | Hager

      Hager Product data sheet 51733525

      Insert of LEDsignal light, white lighting surface-mtd/flush-mtd, W.1, grey matt

      PDF
    • Technical appendix (single product)

      Image Splash-protected range W.1 - Chemical resistance (EN, 07-2021)  | Hager

      Splash-protected range W.1 - Chemical resistance (EN, 07-2021)

      Technical appendix (single product) en-GB 2015-07-13

      PDF
      518,42 kB
    • Declaration of conformity

      Image Declaration of conformity en-GB 2026-07-29  | Hager

      Declaration of conformity en-GB 2026-07-29

      PDF
      109,32 kB
    More documentation

    Contact and support

    • Contact us
    • Newsletter
    • Training
    • FAQs
    • Webinars
    • How-to videos
    • Digital tools

    Products and solutions

    • Product catalog
    • Modular protection devices
    • Main switchgear 
    • Distribution boards
    • Universal boards
    • Wiring accessories
    • Motion and presence detectors and klik
    • Building management system KNX
    • Cable management

    Who are we

    We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us & Working with us: Follow us on LinkedIn

     

    Follow us !

    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    ©Ha­ger Group