The store will not work correctly in the case when cookies are disabled.
Middle-East
  • Contact
Image Logo  | Hager
Menu
  • Products
  • Solutions
  • Support
  • Inspiration and knowledge
  • About us
Account
  • Home
  • Catalogue
  • 5152

Pilot lamp E14 surface-mtd, Iso Panzer IP66, dark grey 5152

EAN-Nr.
4011334030928
Packaging
1 piece

You have to log in with your myHager profile to see prices and to order.

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in
No longer available

Pilot lamp E14 surface-mtd, Iso Panzer IP66, dark grey

5152

  • Accessories
  • Technical characteristics
  • Documentations
Download the sheet

Complete your system

Must-have accessories

See all (7)
Previous
Previous
161003
161003
Inc+escent lamp E14 for pilot lamp flat cover, light control, clear, trans.
Add to a list
Add to a list
161013
161013
Inc+escent lamp E14 for pilot lamp high cover, light control, clear, trans.
Add to a list
Add to a list
1679
1679
LED lamp E14, light control, white
Add to a list
Add to a list
167901
167901
LED lamp E14, light control, red
Add to a list
Add to a list
167902
167902
LED lamp E14, light control, yellow
Add to a list
Add to a list
167903
167903
LED lamp E14, light control, green
Add to a list
Add to a list

Mandatory accessories

  • 161003

    Inc+escent lamp E14 for pilot lamp flat cover, light control, clear, trans.

    0.00 €  / *
  • 161013

    Inc+escent lamp E14 for pilot lamp high cover, light control, clear, trans.

    0.00 €  / *
  • 1679

    LED lamp E14, light control, white

    0.00 €  / *
  • 167901

    LED lamp E14, light control, red

    0.00 €  / *
  • 167902

    LED lamp E14, light control, yellow

    0.00 €  / *
  • 167903

    LED lamp E14, light control, green

    0.00 €  / *
  • 167904

    LED lamp E14, light control, blue

    0.00 €  / *

Technical characteristics

Voltage
  • Rated voltage
    250 V
Power
  • Power incandescent lamp
    3 - 3 W
Materials
  • Colour
    Grey
  • RAL code
    7011
  • Surface finish
    Glossy
  • Material
    Thermoplastic
  • Treatment
    Untreated
Dimensions
  • Height
    82 mm
  • Width
    75 mm
  • Depth
    56 mm
Safety
  • Ingress Protection (IP) class
    IP66

Downloads

  • Image 5152  | Hager

    Product Image 5152

  • Product datasheet

    Image Hager Product data sheet 5152  | Hager

    Hager Product data sheet 5152

    Pilot lamp E14 surface-mtd, Iso Panzer IP66, dark grey

    PDF
More documentation

Contact and support

  • Contact us
  • Newsletter
  • Training
  • FAQs
  • Webinars
  • How-to videos
  • Digital tools

Products and solutions

  • Product catalog
  • Modular protection devices
  • Main switchgear 
  • Distribution boards
  • Universal boards
  • Wiring accessories
  • Motion and presence detectors and klik
  • Building management system KNX
  • Cable management

Who are we

We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

More about us & Working with us: Follow us on LinkedIn

 

Follow us !

  • Cookies
  • Privacy
  • Hagergroup
  • Report a vulnerability

©Ha­ger Group