The store will not work correctly when cookies are disabled.
Location Middle-East
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Support
    • Inspiration and knowledge
    • About us
    Account
    • Home
    • Catalogue
    • 513040
    EAN-Nr.
    4011334030867
    Packaging
    10 Pieces

    Pilot lamp E14 surface-mtd, surface-mtd, white glossy 513040

    Phase out product: please contact your electrical wholesaler for availability

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Pilot lamp E14 surface-mtd, surface-mtd, white glossy

    513040

    • Technical characteristics
    • Environmental value
    • Documentations
    Download the sheet

    Technical characteristics

    Voltage
    • Rated voltage
      250 V
    Power
    • Power incandescent lamp
      3 - 3 W
    Materials
    • Colour
      White
    • RAL code
      1013
    • Surface finish
      Glossy
    • Material
      Metal, Plastic
    • Treatment
      Untreated
    Dimensions
    • Height
      60 mm
    • Width
      60 mm
    • Depth
      43 mm
    Safety
    • Ingress Protection (IP) class
      IP20
    Functions
    • Usable as push button
      No

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    Certifications and documents

    REACH declaration 513040
    PDF

    Downloads

    • Image 513040  | Hager

      Product Image 513040

    • Product datasheet

      Image Hager Product data sheet 513040  | Hager

      Hager Product data sheet 513040

      Pilot lamp E14 surface-mtd, surface-mtd, white glossy

      PDF
    More documentation

    Contact and support

    • Contact us
    • Newsletter
    • Training
    • FAQs
    • Webinars
    • How-to videos
    • Digital tools

    Products and solutions

    • Product catalog
    • Modular protection devices
    • Main switchgear 
    • Distribution boards
    • Universal boards
    • Wiring accessories
    • Motion and presence detectors and klik
    • Building management system KNX
    • Cable management

    Who are we

    We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us & Working with us: Follow us on LinkedIn

     

    Follow us !

    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    ©Ha­ger Group