MOM.CONT.SW.LIGHTED/SPLAS 507105
EAN-Nr.
4011334149156
Packaging
10 Pieces
Login to create a product list
You need to be logged into your myHager account to create product lists
No longer available
Complete your system
Optional accessories
-
Illumination insert for domestic switching devices 9 products available
Complete your system
Technical characteristics
Electric current
-
Momentary contact current10 A
Voltage
-
Rated voltage250 V
Materials
-
ColourLight grey
-
Surface finishGlossy, Matt
-
MaterialThermoplastic
-
TreatmentUntreated
-
TransparentNo
Dimensions
-
Height75 mm
-
Width75 mm
-
Depth52.30 mm
Installation, mounting
-
Mounting onSurface mounting
Controls and indicators
-
Number of buttons1
-
Type of push buttonSingle push button
-
With feedback signal contactYes
Safety
-
Ingress Protection (IP) classIP44
Accessories
-
Has labelling fieldNo
Downloads
-
Product datasheet
Hager Product data sheet 507105
Product data sheet en-GB 2025-11-12
PDF
More documentation