The store will not work correctly when cookies are disabled.
Location Middle-East
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Support
    • Inspiration and knowledge
    • About us
    Account
    • Home
    • Catalogue
    • 50423515
    EAN-Nr.
    4011334390398
    Packaging
    10 Pieces

    Push-button insert,2 NO contacts rocker 2g surf./flushmtd comm. input ,W1,grey 50423515

    Phase out product: please contact your electrical wholesaler for availability

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Push-button insert,2 NO contacts rocker 2g surf./flushmtd comm. input ,W1,grey

    50423515

    • Accessories
    • Technical characteristics
    • Environmental value
    • Documentations
    Download the sheet

    Technical characteristics

    Electric current
    • Momentary contact current
      10 A
    Voltage
    • Rated voltage
      250 V
    Architecture
    • Control/operation element
      Double rocker
    Materials
    • Colour
      Grey
    • Surface finish
      Matt
    • Material
      Thermoplastic
    • Treatment
      Untreated
    • Transparent
      No
    Dimensions
    • Height
      71 mm
    • Width
      71 mm
    • Depth
      53 mm
    • Built-in depth flush-mounted boxes
      0
    Installation, mounting
    • Mounting on
      Flush mounting, Surface mounting
    Controls and indicators
    • Number of buttons
      1
    • Type of push button
      Series push button
    • With feedback signal contact
      No
    Safety
    • Ingress Protection (IP) class
      IP55
    • Impact resistance IK
      IK05
    Accessories
    • Has labelling field
      No

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes
    Halogen free Yes

    Certifications and documents

    REACH declaration 50423515
    PDF
    Hager RoHS report 50423515
    PDF

    Downloads

    • Image 50423515  | Hager

      Product Image 50423515

    • Product datasheet

      Image Hager Product data sheet 50423515  | Hager

      Hager Product data sheet 50423515

      Push-button insert,2 NO contacts rocker 2g surf./flushmtd comm. input ,W1,grey

      PDF
    • Technical appendix (single product)

      Image Splash-protected range W.1 - Chemical resistance (EN, 07-2021)  | Hager

      Splash-protected range W.1 - Chemical resistance (EN, 07-2021)

      Technical appendix (single product) en-GB 2015-07-13

      PDF
      518,42 kB
    • Declaration of conformity

      Image Declaration of conformity International 2021-11-03  | Hager

      Declaration of conformity International 2021-11-03

      PDF
      82,41 kB
      Image Declaration of conformity International 2022-04-26  | Hager

      Declaration of conformity International 2022-04-26

      PDF
      164,12 kB
    More documentation

    Spare part

    See more

    Contact and support

    • Contact us
    • Newsletter
    • Training
    • FAQs
    • Webinars
    • How-to videos
    • Digital tools

    Products and solutions

    • Product catalog
    • Modular protection devices
    • Main switchgear 
    • Distribution boards
    • Universal boards
    • Wiring accessories
    • Motion and presence detectors and klik
    • Building management system KNX
    • Cable management

    Who are we

    We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us & Working with us: Follow us on LinkedIn

     

    Follow us !

    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    ©Ha­ger Group