The store will not work correctly in the case when cookies are disabled.
Middle-East
  • Contact
Image Logo  | Hager
Menu
  • Products
  • Solutions
  • Support
  • Inspiration and knowledge
  • About us
Account
  • Home
  • Catalogue
  • 504101

Push-button,NOcontact 2 sep. signal contacts surf.-mtd,Iso Panzer IP44, gr/ye 504101

EAN-Nr.
4011334030522
Packaging
1 piece

You have to log in with your myHager profile to see prices and to order.

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in
No longer available

Push-button,NOcontact 2 sep. signal contacts surf.-mtd,Iso Panzer IP44, gr/ye

504101

  • Technical characteristics
  • Documentations
Download the sheet

Technical characteristics

Electric current
  • Momentary contact current
    10 A
Voltage
  • Rated voltage
    250 V
Materials
  • Colour
    Grey
  • Surface finish
    Glossy
  • Material
    Thermoplastic
  • Treatment
    Untreated
  • Transparent
    No
Dimensions
  • Height
    75 mm
  • Width
    75 mm
  • Depth
    56 mm
Installation, mounting
  • Mounting on
    Surface mounting
Controls and indicators
  • Number of buttons
    1
  • Type of push button
    Single push button
  • With feedback signal contact
    Yes
Safety
  • Ingress Protection (IP) class
    IP44
Accessories
  • Has labelling field
    No

Downloads

  • Image 504101  | Hager

    Product Image 504101

  • Product datasheet

    Image Hager Product data sheet 504101  | Hager

    Hager Product data sheet 504101

    Push-button,NOcontact 2 sep. signal contacts surf.-mtd,Iso Panzer IP44, gr/ye

    PDF
More documentation

Contact and support

  • Contact us
  • Newsletter
  • Training
  • FAQs
  • Webinars
  • How-to videos
  • Digital tools

Products and solutions

  • Product catalog
  • Modular protection devices
  • Main switchgear 
  • Distribution boards
  • Universal boards
  • Wiring accessories
  • Motion and presence detectors and klik
  • Building management system KNX
  • Cable management

Who are we

We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

More about us & Working with us: Follow us on LinkedIn

 

Follow us !

  • Cookies
  • Privacy
  • Hagergroup
  • Report a vulnerability

©Ha­ger Group