The store will not work correctly when cookies are disabled.
Location Middle-East
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Support
    • Inspiration and knowledge
    • About us
    Account
    • Home
    • Catalog
    • 503601
    EAN
    4011334377191
    Packaging
    10

    Push-button, NO contact, light control 503601

    Phase out product: please contact your electrical wholesaler for availability

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Push-button, NO contact, light control

    503601

    • Accessories
    • Technical properties
    • Environmental value
    • Documentations
    Download the data sheet

    Complete your system

    Optional accessories

    • Rocker 8 products available

    Complete your system

    • Rocker
    • 16202079

      Rocker imprinted symbol for light, R.1/R.3, p. white glossy

      €0.00  / *
    • 16202059

      Rocker imprinted symbol for door opener, R.1/R.3, p. white glossy

      €0.00  / *
    • 16202035

      Rocker imprinted symbol for light, R.1/R.3, black glossy

      €0.00  / *
    • 16202015

      Rocker imprinted symbol for door opener, R.1/R.3, black glossy

      €0.00  / *
    • 16202069

      Rocker imprinted symbol for bell, R.1/R.3, p. white glossy

      €0.00  / *
    • 16202025

      Rocker imprinted symbol for bell, R.1/R.3, black glossy

      €0.00  / *
    • 16202049

      Rocker imprinted arrows symbol, R.1/R.3, p. white glossy

      €0.00  / *
    • 16202005

      Rocker imprinted arrows symbol, R.1/R.3, black glossy

      €0.00  / *

    Technical properties

    Electric current
    • Switching current
      10 A
    • Momentary contact current
      10 A
    Voltage
    • Rated voltage
      250 V
    Architecture
    • Number of poles
      1
    Materials
    • Material
      Metal, Plastic
    • Transparent
      No
    Dimensions
    • Height
      71 mm
    • Width
      71 mm
    • Depth
      42 mm
    • Built-in depth
      31 mm
    • Built-in depth flush-mounted boxes
      34 mm
    Installation, mounting
    • Mounting on
      Flush mounting
    Controls and indicators
    • Number of buttons
      1
    • Type of push button
      Single push button
    • With feedback signal contact
      No
    Safety
    • Ingress Protection (IP) class
      IP20
    • Impact resistance IK
      IK07
    Accessories
    • Has labelling field
      No

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    Halogen free Yes

    Certifications and documents

    REACH declaration 503601
    PDF
    RoHS report 503601
    PDF

    Downloads

    • Image 503601  | Hager

      Product Image 503601

    • Product datasheet

      Image Hager Product data sheet 503601  | Hager

      Hager Product data sheet 503601

      Push-button, NO contact, light control

      PDF
    • Declaration of conformity

      Image EU Declaration of Conformity  | Hager

      EU Declaration of Conformity

      dc26-1142

      PDF
      401,58 kB
    More documentation

    Contact and support

    • Contact us
    • Newsletter
    • Training
    • FAQs
    • Webinars
    • How-to videos
    • Digital tools

    Products and solutions

    • Product catalog
    • Modular protection devices
    • Main switchgear 
    • Distribution boards
    • Universal boards
    • Wiring accessories
    • Motion and presence detectors and klik
    • Building management system KNX
    • Cable management

    Who are we

    We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us & Working with us: Follow us on LinkedIn

     

    Follow us !

    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    ©Ha­ger Group