SCHUKO socket outlet/USB A-C Q.x, anthracite velvety, lacquered 48046086
EAN-Nr.
4011334528333
Packaging
1 piece
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical characteristics
Electric current
-
Rated current16 A
-
Output current3,000 mA
Voltage
-
Rated voltage250 V
-
Nominal voltage250 - 250 V
-
Output voltage4.75 - 5.25 V
Frequency
-
Frequency50 - 50 Hz
Power
-
Output power15 W
-
Power consumption standby0.05 W
Materials
-
ColourAnthracite
-
RAL code7021
-
Surface finishMatt
-
MaterialThermoplastic
-
TreatmentUntreated
Dimensions
-
Height71 mm
-
Width71 mm
-
Depth45 mm
-
Number of units1
-
Built-in depth flush-mounted boxes35 mm
-
Built-in depth32 mm
Connection
-
Connector/plug typePlug clamp
Installation, mounting
-
Mounting onFlush mounting
Connectivity
-
Type of connectionPlug-in connection
-
Mounting typeScrew mounting, Claw mounting
-
Connector/plug type USBAC
Equipment
-
Connector/plug type socket outletSCHUKO
-
Rotated central insertNo
-
With hinged lidNo
-
With round protective earth pinNo
-
With signal lampNo
-
With lockNo
Accessories
-
Has labelling fieldNo
Capacity
-
Number of modules1
Safety
-
With enhanced contact protectionYes
-
Impact resistance IKIK02
-
Ingress Protection (IP) classIP20
Functions
-
With orientation lightingNo
-
With function lightingNo
Environmental value
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More
Certifications and documents
Downloads
-
Product datasheet
Hager Product data sheet 48046086
SCHUKO socket outlet/USB A-C Q.x, anthracite velvety, lacquered
PDF -
Installation manual
Manual for 4804xx - SCHUKO/USB socket outlet A+C (EN-NL-SV, 2021-07)
Installation manual en-GB, nl-NL, sv-SE 2021-07-01
PDF446,40 kB -
Declaration of conformity
Declaration of conformity en-GB, de-DE 2021-12-10
PDF276,13 kB
Declaration of conformity en-GB, de-DE 2021-12-10
PDF276,09 kB
More documentation