The store will not work correctly when cookies are disabled.
Location Middle-East
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Support
    • Inspiration and knowledge
    • About us
    Account
    • Home
    • Catalog
    • Wiring accessories
    • Berker K.1
    • Barrier-free application - Berker K.1
    • 47867109
    EAN
    4011334268574
    Packaging
    10
    • Barrier-free application - Berker K.1

    SCHUKO soc.out. hinged cover f.accessible const.,enhncd contact prot.,K.1,wh.gl. 47867109

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    SCHUKO soc.out. hinged cover f.accessible const.,enhncd contact prot.,K.1,wh.gl.

    47867109

    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Technical properties

    Voltage
    • Rated voltage
      250 V
    Electric current
    • Rated current IN
      16 A
    Frequency
    • Frequency
      50 - 60 Hz
    Materials
    • Colour
      Polar white
    • RAL code
      Similar to RAL 9010
    • Surface finish
      Glossy
    • Material
      Thermoplastic
    • Treatment
      Untreated
    Dimensions
    • Height
      71 mm
    • Width
      71 mm
    • Built-in depth flush-mounted boxes
      35 mm
    • Built-in depth
      32 mm
    Connection
    • Connector/plug type
      Plug-in terminal
    • Conductor cross-section
      1.5 - 2.5 mm²
    Installation, mounting
    • Mounting on
      Flush mounting
    Connectivity
    • Type of connection
      Plug-in connection
    • Mounting type
      Screw mounting, Claw mounting
    Equipment
    • Connector/plug type socket outlet
      SCHUKO
    • Rotated central insert
      No
    • With hinged lid
      Yes
    • With round protective earth pin
      No
    • With signal lamp
      No
    • With lock
      No
    Accessories
    • Has labelling field
      No
    Cover, door
    • Type of lid
      Hinged cover falls back, can be arrested in end position
    Capacity
    • Number of modules
      1
    Safety
    • With enhanced contact protection
      Yes
    • Impact resistance IK
      IK05
    • Ingress Protection (IP) class
      IP20
    Functions
    • With orientation lighting
      No
    • With function lighting
      No

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes
    Halogen free Yes

    Certifications and documents

    PEP - Socket-outlet 2-gang Wago C-mount twhite (English )
    PDF
    49,84 MB
    REACH declaration 47867109
    PDF
    RoHS report 47867109
    PDF

    Downloads

    • Image 47867109  | Hager

      Product Image 47867109

    • Product datasheet

      Image Hager Product data sheet 47867109  | Hager

      Hager Product data sheet 47867109

      SCHUKO soc.out. hinged cover f.accessible const.,enhncd contact prot.,K.1,wh.gl.

      PDF
    • Declaration of performance

      Image Declaration of performance en-GB 2026-02-20  | Hager

      Declaration of performance en-GB 2026-02-20

      PDF
      630,03 kB
    • Declaration of conformity

      Image EU Declaration of Conformity  | Hager

      EU Declaration of Conformity

      dc26-1137

      PDF
      484,13 kB
    More documentation

    Discover more of this product range

      5
    • 1
      503150 - Push-button, NO contact for installation in hollow walls, Module inserts
      503150
      Push-button, NO contact for installation in hollow walls, Module inserts
    • 2
      1675 - Neon lamp unit N terminal, light control, grey
      1675
      Neon lamp unit N terminal, light control, grey
    • 3
      1686 - LED unit 230 V, for switches/push-buttons, light control, white
      1686
      LED unit 230 V, for switches/push-buttons, light control, white
    • 4
      16617109 - Rocker f. accessible const., guide f. mouth-held rod, lens, K.1, p.white glossy
      16617109
      Rocker f. accessible const., guide f. mouth-held rod, lens, K.1, p.white glossy
    • 5
      16517109 - Rocker f. accessible const., tactile symbol f. light, redlens , K.1, p.white gl.
      16517109
      Rocker f. accessible const., tactile symbol f. light, redlens , K.1, p.white gl.

    Contact and support

    • Contact us
    • Newsletter
    • Training
    • FAQs
    • Webinars
    • How-to videos
    • Digital tools

    Products and solutions

    • Product catalog
    • Modular protection devices
    • Main switchgear 
    • Distribution boards
    • Universal boards
    • Wiring accessories
    • Motion and presence detectors and klik
    • Building management system KNX
    • Cable management

    Who are we

    We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us & Working with us: Follow us on LinkedIn

     

    Follow us !

    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    ©Ha­ger Group