The store will not work correctly when cookies are disabled.
Location Middle-East
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Support
    • Inspiration and knowledge
    • About us
    Account
    • catalog.pagelevel.title_breadcrumb.home
    • Catalog
    • 47803515
    EAN
    4011334404439
    Packaging
    5

    Combination change-ov. sw./SCHUKO sock.outl. w. hing. cov. SM W1 grey 47803515

    Phase out product: please contact your electrical wholesaler for availability

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Combination change-ov. sw./SCHUKO sock.outl. w. hing. cov. SM W1 grey

    47803515

    • Technical properties
    • Environmental value
    • Documentations
    Download the data sheet

    Technical properties

    Dimensions
    • Built-in depth flush-mounted boxes
      0
    Electric current
    • Rated current IN
      16 A
    • Switching current
      10 A
    Voltage
    • Rated voltage
      250 V
    Materials
    • Colour
      Grey
    • RAL code
      7011
    • Material
      Thermoplastic
    • Surface finish
      Matt
    • Contains recycled material (% of total plastic weight)
      29.9 %
    Safety
    • Ingress Protection (IP) class
      IP55
    • With enhanced contact protection
      No
    Use conditions
    • Operating temperature
      -15 - 30 °C
    Equipment
    • With signal lamp
      No
    • With round protective earth pin
      No
    • Connector/plug type socket outlet
      SCHUKO
    • Rotated central insert
      No
    Accessories
    • Has labelling field
      No
    Texts
    • Installation mode
      For vertical mounting
    • Protection
      Without enhanced contact protection
    • Sealing
      With full-face sealing on the rear side of housing for cable entry and surface adjustment on the backside
    • Type of connection
      With plug-in terminals

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes
    Halogen free Yes

    Certifications and documents

    PEP - Switch S3 + outlet type 13 (kallysto.line KLK front kit -White) (English)
    PDF
    21,98 MB
    REACH declaration 47803515
    PDF
    RoHS report 47803515
    PDF

    Downloads

    • Image 47803515  | Hager

      Product Image 47803515

    • Product datasheet

      Image Hager Product data sheet 47803515  | Hager

      Hager Product data sheet 47803515

      Combination change-ov. sw./SCHUKO sock.outl. w. hing. cov. SM W1 grey

      PDF
    • Technical appendix (single product)

      Image Splash-protected range W.1 - Chemical resistance (EN, 07-2021)  | Hager

      Splash-protected range W.1 - Chemical resistance (EN, 07-2021)

      Technical appendix (single product) en-GB 2015-07-13

      PDF
      518,42 kB
    • Declaration of performance

      Image Declaration of performance en-GB 2026-02-20  | Hager

      Declaration of performance en-GB 2026-02-20

      PDF
      214,59 kB
    • Declaration of conformity

      Image Declaration of conformity International 2021-06-18  | Hager

      Declaration of conformity International 2021-06-18

      PDF
      117,97 kB
      Image Declaration of conformity International 2022-04-26  | Hager

      Declaration of conformity International 2022-04-26

      PDF
      164,12 kB
      Image Declaration of conformity en-GB 2026-07-29  | Hager

      Declaration of conformity en-GB 2026-07-29

      PDF
      131,67 kB
      Image Declaration of conformity en-GB 2026-07-29  | Hager

      Declaration of conformity en-GB 2026-07-29

      PDF
      129,65 kB
    More documentation

    Spare part

    See more

    Contact and support

    • Contact us
    • Newsletter
    • Training
    • FAQs
    • Webinars
    • How-to videos
    • Digital tools

    Products and solutions

    • Product catalog
    • Modular protection devices
    • Main switchgear 
    • Distribution boards
    • Universal boards
    • Wiring accessories
    • Motion and presence detectors and klik
    • Building management system KNX
    • Cable management

    Who are we

    We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us & Working with us: Follow us on LinkedIn

     

    Follow us !

    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    ©Ha­ger Group