The store will not work correctly in the case when cookies are disabled.
Middle-East
  • Contact
Image Logo  | Hager
Menu
  • Products
  • Solutions
  • Support
  • Inspiration and knowledge
  • About us
Account
  • Home
  • Catalogue
  • 47803512

WATERPROOF - COMPLEATE PRODUCT - SCHUKO 47803512

EAN-Nr.
4011334404446
Packaging
1 piece

You have to log in with your myHager profile to see prices and to order.

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in

WATERPROOF - COMPLEATE PRODUCT - SCHUKO

47803512

  • Technical characteristics
  • Environmental value
  • Documentations
Download the sheet

Technical characteristics

Dimensions
  • Built-in depth flush-mounted boxes
    0
Electric current
  • Rated current
    16 A
  • Switching current
    10 A
Voltage
  • Rated voltage
    250 V
Materials
  • Colour
    White
  • RAL code
    7011, 9010
  • Material
    Thermoplastic
  • Surface finish
    Matt
Safety
  • Ingress Protection (IP) class
    IP55
  • With enhanced contact protection
    No
Use conditions
  • Operating temperature
    -15 - 30 °C
Equipment
  • With signal lamp
    No
  • With round protective earth pin
    No
  • Connector/plug type socket outlet
    SCHUKO
  • Rotated central insert
    No
Accessories
  • Has labelling field
    No
Texts
  • Installation mode
    For vertical mounting
  • Protection
    Without enhanced contact protection
  • Sealing
    With full-face sealing on the rear side of housing for cable entry and surface adjustment on the backside
  • Type of connection
    With plug-in terminals

Environmental value

We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

RoHS conform Yes
Halogen free Yes

Certifications and documents

Hager REACH declaration 47803512
PDF
Hager RoHS report 47803512
PDF

Downloads

  • Image 47803512  | Hager

    Product Image 47803512

  • Product datasheet

    Image Hager Product data sheet 47803512  | Hager

    Hager Product data sheet 47803512

    Product data sheet en-GB 2025-11-03

    PDF
  • Technical appendix (single product)

    Image Splash-protected range W.1 - Chemical resistance (EN, 07-2021)  | Hager

    Splash-protected range W.1 - Chemical resistance (EN, 07-2021)

    Technical appendix (single product) en-GB 2015-07-13

    PDF
    518,42 kB
  • Product certificate

    Image Product certificate en-GB 2024-03-19  | Hager

    Product certificate en-GB 2024-03-19

    PDF
    1,39 MB
  • Declaration of conformity

    Image Declaration of conformity International 2021-06-18  | Hager

    Declaration of conformity International 2021-06-18

    PDF
    117,97 kB
    Image Declaration of conformity International 2022-04-26  | Hager

    Declaration of conformity International 2022-04-26

    PDF
    164,12 kB
More documentation

Contact and support

  • Contact us
  • Newsletter
  • Training
  • FAQs
  • Webinars
  • How-to videos
  • Digital tools

Products and solutions

  • Product catalog
  • Modular protection devices
  • Main switchgear 
  • Distribution boards
  • Universal boards
  • Wiring accessories
  • Motion and presence detectors and klik
  • Building management system KNX
  • Cable management

Who are we

We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

More about us & Working with us: Follow us on LinkedIn

 

Follow us !

  • Cookies
  • Privacy
  • Hagergroup
  • Report a vulnerability

©Ha­ger Group