The store will not work correctly when cookies are disabled.
Location Middle-East
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Support
    • Inspiration and knowledge
    • About us
    Account
    • Home
    • Catalogue
    • 47703532
    EAN-Nr.
    4011334404385
    Packaging
    1 piece

    SCHUKO soc.out. 2gang vert. hinged cover surface-mtd, W.1, p.white matt, plastic 47703532

    Phase out product: please contact your electrical wholesaler for availability

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    SCHUKO soc.out. 2gang vert. hinged cover surface-mtd, W.1, p.white matt, plastic

    47703532

    • Technical characteristics
    • Environmental value
    • Documentations
    Download the sheet

    Technical characteristics

    Voltage
    • Rated voltage
      250 V
    Electric current
    • Rated current
      16 A
    Frequency
    • Frequency
      50 - 60 Hz
    Materials
    • Colour
      Polar white
    • RAL code
      9010
    • Surface finish
      Matt
    • Material
      Thermoplastic
    • Treatment
      Untreated
    Dimensions
    • Height
      147 mm
    • Width
      76 mm
    • Depth
      65 mm
    • Built-in depth flush-mounted boxes
      0
    • Height of P-touch band for labelling field
      12 mm
    Connection
    • Connector/plug type
      Plug-in terminal
    • Conductor cross-section
      1.0 - 2.5 mm²
    Installation, mounting
    • Mounting on
      Surface mounting
    Connectivity
    • Type of connection
      Plug-in connection
    • Mounting type
      Screw mounting
    Equipment
    • Connector/plug type socket outlet
      SCHUKO
    • Rotated central insert
      No
    • With hinged lid
      Yes
    • With round protective earth pin
      No
    • With signal lamp
      No
    • With lock
      No
    Accessories
    • Has labelling field
      Yes
    Cover, door
    • Type of lid
      Self-closing hinged cover, can be arrested in end position
    Capacity
    • Number of modules
      2
    Safety
    • With enhanced contact protection
      No
    • Impact resistance IK
      IK05
    • Ingress Protection (IP) class
      IP55
    Functions
    • With orientation lighting
      No
    • With function lighting
      No
    Identification
    • With imprint
      No

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    Halogen free Yes

    Certifications and documents

    PEP - Socket-outlet 2-gang Wago plug/clamp technique C-Profile in traffic white (English)
    PDF
    48,73 MB
    REACH declaration 47703532
    PDF
    RoHS report 47703532
    PDF

    Downloads

    • Image 47703532  | Hager

      Product Image 47703532

    • Product datasheet

      Image Hager Product data sheet 47703532  | Hager

      Hager Product data sheet 47703532

      SCHUKO soc.out. 2gang vert. hinged cover surface-mtd, W.1, p.white matt, plastic

      PDF
    • Technical appendix (single product)

      Image Splash-protected range W.1 - Chemical resistance (EN, 07-2021)  | Hager

      Splash-protected range W.1 - Chemical resistance (EN, 07-2021)

      Technical appendix (single product) en-GB 2015-07-13

      PDF
      518,42 kB
    • Product certificate

      Image Product certificate en-GB 2024-03-19  | Hager

      Product certificate en-GB 2024-03-19

      PDF
      1,39 MB
    • Declaration of performance

      Image Declaration of performance en-GB 2026-02-20  | Hager

      Declaration of performance en-GB 2026-02-20

      PDF
      214,59 kB
    • Declaration of conformity

      Image Declaration of conformity International 2021-07-06  | Hager

      Declaration of conformity International 2021-07-06

      PDF
      114,29 kB
      Image Declaration of conformity International 2022-04-26  | Hager

      Declaration of conformity International 2022-04-26

      PDF
      164,12 kB
    More documentation

    Contact and support

    • Contact us
    • Newsletter
    • Training
    • FAQs
    • Webinars
    • How-to videos
    • Digital tools

    Products and solutions

    • Product catalog
    • Modular protection devices
    • Main switchgear 
    • Distribution boards
    • Universal boards
    • Wiring accessories
    • Motion and presence detectors and klik
    • Building management system KNX
    • Cable management

    Who are we

    We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us & Working with us: Follow us on LinkedIn

     

    Follow us !

    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    ©Ha­ger Group