SCHUKO soc.out. 2gang vert. hinged cover surface-mtd, W.1, grey/light grey matt 47703525
Phase out product: please contact your electrical wholesaler for availability
Technical properties
Voltage
-
Rated voltage250 V
Electric current
-
Rated current IN16 A
Frequency
-
Frequency50 - 60 Hz
Materials
-
ColourGrey
-
RAL code7011
-
Surface finishMatt
-
MaterialThermoplastic
-
TreatmentUntreated
-
Contains recycled material (% of total plastic weight)27.7 %
Dimensions
-
Height147 mm
-
Depth65 mm
Connection
-
Conductor cross-section1.0 - 2.5 mm²
Installation, mounting
-
Mounting onSurface mounting
Connectivity
-
Type of connectionPlug-in connection
-
Mounting typeScrew mounting, Claw mounting
Equipment
-
Connector/plug type socket outletSCHUKO
-
Rotated central insertNo
-
With hinged lidYes
-
With round protective earth pinNo
-
With signal lampNo
-
With lockNo
Accessories
-
Has labelling fieldNo
Cover, door
-
Type of lidSelf-closing hinged cover, can be arrested in end position
Capacity
-
Number of modules2
Safety
-
With enhanced contact protectionNo
-
Impact resistance IKIK05
-
Ingress Protection (IP) classIP55
Functions
-
With orientation lightingNo
-
With function lightingNo
Identification
-
With imprintNo
Environmental value
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More
Certifications and documents
Downloads
-
Product datasheet
Hager Product data sheet 47703525
SCHUKO soc.out. 2gang vert. hinged cover surface-mtd, W.1, grey/light grey matt
PDF -
Technical appendix (single product)
Splash-protected range W.1 - Chemical resistance (EN, 07-2021)
Technical appendix (single product) en-GB 2015-07-13
PDF518,42 kB -
Declaration of performance
Declaration of performance en-GB 2026-02-20
PDF214,59 kB -
Declaration of conformity
Declaration of conformity International 2022-04-26
PDF164,12 kB
Declaration of conformity en-GB 2026-07-29
PDF198,88 kB
More documentation