The store will not work correctly when cookies are disabled.
Location Middle-East
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Support
    • Inspiration and knowledge
    • About us
    Account
    • Home
    • Catalog
    • Wiring accessories
    • Berker S.1
    • Sockets - Berker S.1
    • 47438903
    EAN
    4011334278290
    Packaging
    10
    • Sockets - Berker S.1
    • Sockets - Berker B.3
    • Sockets - Berker B.7
    • See more

    SCHUKO soc. out. "SV" imprint, S.1/B.3/B.7, green glossy 47438903

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    SCHUKO soc. out. "SV" imprint, S.1/B.3/B.7, green glossy

    47438903

    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Technical properties

    Voltage
    • Rated voltage
      250 V
    Electric current
    • Rated current IN
      16 A
    Frequency
    • Frequency
      50 - 60 Hz
    Materials
    • Colour
      Green
    • RAL code
      Similar to RAL 6029
    • Surface finish
      Glossy
    • Material
      Duroplastic
    • Treatment
      Untreated
    Dimensions
    • Height
      71 mm
    • Width
      71 mm
    • Number of units
      1
    • Built-in depth flush-mounted boxes
      31 mm
    • Built-in depth
      32 mm
    Connection
    • Connector/plug type
      Plug-in terminal
    Installation, mounting
    • Mounting on
      Flush mounting
    Connectivity
    • Type of connection
      Plug-in connection
    • Mounting type
      Screw mounting, Claw mounting
    Equipment
    • Connector/plug type socket outlet
      SCHUKO
    • Rotated central insert
      No
    • With hinged lid
      No
    • With round protective earth pin
      No
    • With signal lamp
      No
    • With lock
      No
    Accessories
    • Has labelling field
      No
    Capacity
    • Number of modules
      1
    Safety
    • With enhanced contact protection
      No
    • Impact resistance IK
      IK02
    • Ingress Protection (IP) class
      IP20
    Functions
    • With orientation lighting
      No
    • With function lighting
      No

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes
    Halogen free Yes

    Certifications and documents

    PEP - Socket-outlet 2-gang Wago C-mount twhite (English )
    PDF
    49,84 MB
    REACH declaration 47438903
    PDF
    RoHS report 47438903
    PDF

    Downloads

    • Image 47438903  | Hager

      Product Image 47438903

    • Product datasheet

      Image Hager Product data sheet 47438903  | Hager

      Hager Product data sheet 47438903

      SCHUKO soc. out. "SV" imprint, S.1/B.3/B.7, green glossy

      PDF
    • Declaration of conformity

      Image EU Declaration of Conformity  | Hager

      EU Declaration of Conformity

      dc26-1137

      PDF
      484,13 kB
    More documentation

    Discover more of this product range

      5
    • 1
      6167331606 - Soc. out. out earthing contact, enhncd contact prot., B.3/B.7, ant., matt
      6167331606
      Soc. out. out earthing contact, enhncd contact prot., B.3/B.7, ant., matt
    • 2
      41491404 - SCHUKO soc.out.,lab.field,enhncd contact prot.,screw-in lift term.,B.7,al.lacq.
      41491404
      SCHUKO soc.out., lab.field, enhncd contact prot., screw-in lift term., B.7, al.lacq.
    • 3
      6167031909 - Soc. out. out earthing contact, S.1/B.3/B.7, p. white, matt, plastic
      6167031909
      Soc. out. out earthing contact, S.1/B.3/B.7, p. white, matt, plastic
    • 4
      41491606 - SCHUKO soc.out.,lab.field,enhncd contact prot.,screw-in lift term.,B.3/B.7,ant.
      41491606
      SCHUKO soc.out., lab.field, enhncd contact prot., screw-in lift term., B.3/B.7, ant.
    • 5
      6765761909 - Soc.out. earth. pin,enhncd contact prot.,screw-in lift term.,S.1/B.3/B.7,p.wh.
      6765761909
      Soc.out. earth. pin, enhncd contact prot., screw-in lift term., S.1/B.3/B.7, p.wh.

    Contact and support

    • Contact us
    • Newsletter
    • Training
    • FAQs
    • Webinars
    • How-to videos
    • Digital tools

    Products and solutions

    • Product catalog
    • Modular protection devices
    • Main switchgear 
    • Distribution boards
    • Universal boards
    • Wiring accessories
    • Motion and presence detectors and klik
    • Building management system KNX
    • Cable management

    Who are we

    We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us & Working with us: Follow us on LinkedIn

     

    Follow us !

    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    ©Ha­ger Group