The store will not work correctly when cookies are disabled.
Location Middle-East
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Support
    • Inspiration and knowledge
    • About us
    Account
    • Home
    • Catalogue
    • Wiring accessories
    • Berker Q.1
    • Sockets - Berker Q.1
    • 47436079
    EAN-Nr.
    4011334317593
    Packaging
    10 Pieces
    • Sockets - Berker Q.1
    • Sockets - Berker Q.3
    • Sockets - Berker Q.7
    • See more

    SCHUKO soc. out. "EDV" imprint in red, Q.x, p. white velvety 47436079

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Also available in

    Product colour - Polar white
    Green
    Green
    Orange
    Orange
    Polar white
    Polar white
    Red
    Red

    SCHUKO soc. out. "EDV" imprint in red, Q.x, p. white velvety

    47436079

    • Technical characteristics
    • Environmental value
    • Documentations
    • More products
    Download the sheet

    Technical characteristics

    Voltage
    • Rated voltage
      250 V
    Electric current
    • Rated current IN
      16 A
    Frequency
    • Frequency
      50 - 60 Hz
    Materials
    • Colour
      Polar white
    • RAL code
      Similar to RAL 9010
    • Surface finish
      Velvety
    • Material
      Duroplastic
    • Treatment
      Untreated
    Dimensions
    • Height
      71 mm
    • Width
      71 mm
    • Number of units
      1
    • Built-in depth flush-mounted boxes
      31 mm
    • Built-in depth
      32 mm
    Connection
    • Connector/plug type
      Plug-in terminal
    Installation, mounting
    • Mounting on
      Flush mounting
    Connectivity
    • Type of connection
      Plug-in connection
    • Mounting type
      Screw mounting, Claw mounting
    Equipment
    • Connector/plug type socket outlet
      SCHUKO
    • Rotated central insert
      No
    • With hinged lid
      No
    • With round protective earth pin
      No
    • With signal lamp
      No
    • With lock
      No
    Accessories
    • Has labelling field
      No
    Capacity
    • Number of modules
      1
    Safety
    • With enhanced contact protection
      No
    • Impact resistance IK
      IK02
    • Ingress Protection (IP) class
      IP20
    Functions
    • With orientation lighting
      No
    • With function lighting
      No
    • Related Systems
      Q.x

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes

    Certifications and documents

    PEP - Socket-outlet 2-gang Wago C-mount twhite (English )
    PDF
    49,84 MB
    REACH declaration 47436079
    PDF
    RoHS report 47436079
    PDF

    Downloads

    • Image 47436079  | Hager

      Product Image 47436079

    • Product datasheet

      Image Hager Product data sheet 47436079  | Hager

      Hager Product data sheet 47436079

      SCHUKO soc. out. "EDV" imprint in red, Q.x, p. white velvety

      PDF
    • Declaration of conformity

      Image EU Declaration of Conformity  | Hager

      EU Declaration of Conformity

      dc26-1137

      PDF
      484,13 kB
    More documentation

    Discover our other products of this range

      5
    • 1
      3313076084 - Ctr. pl. f. sock. outl.s BS, can be sw.ed off, Q.x, alu velvety, lacq.
      3313076084
      Ctr. pl. f. sock. outl.s BS, can be sw.ed off, Q.x, alu velvety, lacq.
    • 2
      53420219 - Soc.out. insert earth. contact BRIT.ST.,can be switched off,enhncd contact prot.
      53420219
      Soc.out. insert earth. contact BRIT.ST., can be switched off, enhncd contact prot.
    • 3
      3313076089 - Centre plate f. soc.out. BRITISH ST., can be switched off, Q.x, p.white velvety
      3313076089
      Centre plate f. soc.out. BRITISH ST., can be switched off, Q.x, p.white velvety
    • 4
      53420216 - Soc.out. insert earth. contact BRIT.ST.,can be switched off,enhncd contact prot.
      53420216
      Soc.out. insert earth. contact BRIT.ST., can be switched off, enhncd contact prot.
    • 5
      3313076086 - Centre plate f. soc.out.s BRIT.ST., can be switched off, Q.x, ant. velv., lacq.
      3313076086
      Centre plate f. soc.out.s BRIT.ST., can be switched off, Q.x, ant. velv., lacq.

    Contact and support

    • Contact us
    • Newsletter
    • Training
    • FAQs
    • Webinars
    • How-to videos
    • Digital tools

    Products and solutions

    • Product catalog
    • Modular protection devices
    • Main switchgear 
    • Distribution boards
    • Universal boards
    • Wiring accessories
    • Motion and presence detectors and klik
    • Building management system KNX
    • Cable management

    Who are we

    We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us & Working with us: Follow us on LinkedIn

     

    Follow us !

    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    ©Ha­ger Group