The store will not work correctly in the case when cookies are disabled.
Middle-East
  • Contact
Image Logo  | Hager
Menu
  • Products
  • Solutions
  • Support
  • Inspiration and knowledge
  • About us
Account
  • Home
  • Catalogue
  • 47297006

Double SCHUKO soc. out. cover plate, enhncd contact prot., K.1, ant. matt, lacq. 47297006

EAN-Nr.
4011334296584
Packaging
10 Pieces

You have to log in with your myHager profile to see prices and to order.

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in
Phase out product: please contact your electrical wholesaler for availability

Double SCHUKO soc. out. cover plate, enhncd contact prot., K.1, ant. matt, lacq.

47297006

  • Accessories
  • Technical characteristics
  • Documentations
Download the sheet

Complete your system

Optional accessories

  • Accessories/spare parts for domestic switching devices 1 products available

Complete your system

  • Accessories/spare parts for domestic switching devices
  • 1913

    Extension claw for attaching, Accessories

    0.00 €  / *

Technical characteristics

Electric current
  • Rated current
    16 A
Voltage
  • Rated voltage
    250 V
  • Nominal voltage
    250 - 250 V
Frequency
  • Frequency
    50 - 60 Hz
Materials
  • RAL code
    7021
  • Surface finish
    Matt
  • Material
    Thermoplastic
  • Treatment
    Untreated, Varnished
Dimensions
  • Height
    121 mm
  • Width
    80 mm
  • Depth
    51 mm
Installation, mounting
  • Mounting on
    Flush mounting
Connectivity
  • Mounting type
    Claw mounting
Equipment
  • Connector/plug type socket outlet
    SCHUKO
  • Rotated central insert
    No
  • With hinged lid
    No
  • With round protective earth pin
    No
Accessories
  • Has labelling field
    No
Capacity
  • Number of modules
    2
Safety
  • With enhanced contact protection
    Yes
  • Impact resistance IK
    IK05
  • Ingress Protection (IP) class
    IP20
Functions
  • With orientation lighting
    No
  • With function lighting
    No

Downloads

  • Image 47297006  | Hager

    Product Image 47297006

  • Product datasheet

    Image Hager Product data sheet 47297006  | Hager

    Hager Product data sheet 47297006

    Double SCHUKO soc. out. cover plate, enhncd contact prot., K.1, ant. matt, lacq.

    PDF
More documentation

Contact and support

  • Contact us
  • Newsletter
  • Training
  • FAQs
  • Webinars
  • How-to videos
  • Digital tools

Products and solutions

  • Product catalog
  • Modular protection devices
  • Main switchgear 
  • Distribution boards
  • Universal boards
  • Wiring accessories
  • Motion and presence detectors and klik
  • Building management system KNX
  • Cable management

Who are we

We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

More about us & Working with us: Follow us on LinkedIn

 

Follow us !

  • Cookies
  • Privacy
  • Hagergroup
  • Report a vulnerability

©Ha­ger Group