The store will not work correctly in the case when cookies are disabled.
Location Middle-East
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Support
    • Inspiration and knowledge
    • About us
    Account
    • Home
    • Catalogue
    • 471609
    EAN-Nr.
    4011334228677
    Packaging
    10 Pieces

    SCHUKO soc.out. hinged cover,enhncd contact prot.,splash-prot. flushmtd IP44,wh 471609

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    SCHUKO soc.out. hinged cover,enhncd contact prot.,splash-prot. flushmtd IP44,wh

    471609

    • Accessories
    • Technical characteristics
    • Environmental value
    • Documentations
    Download the sheet

    Complete your system

    Optional accessories

    • Accessories/spare parts for domestic switching devices 2 products available

    Compatible products

    • Referenced by 1 products available

    Complete your system

    • Accessories/spare parts for domestic switching devices
    • 1913

      Extension claw for attaching, Accessories

      0.00 €  / *
    • 1884

      Sealing flange f.splash-protected flushmtd devices, splash-prot. flushmtd IP44, gr

      0.00 €  / *

    Referenced by

    • 1884

      Sealing flange f.splash-protected flushmtd devices, splash-prot. flushmtd IP44, gr

      0.00 €  / *

    Technical characteristics

    Voltage
    • Rated voltage
      250 V
    Electric current
    • Rated current
      16 A
    Frequency
    • Frequency
      50 - 60 Hz
    Materials
    • Colour
      Polar white
    • RAL code
      9010
    • Surface finish
      Glossy
    • Material
      Thermoplastic
    • Treatment
      Untreated
    Dimensions
    • Height
      71 mm
    • Width
      71 mm
    • Depth
      52.20 mm
    • Built-in depth flush-mounted boxes
      31 mm
    • Built-in depth
      31 mm
    Connection
    • Connector/plug type
      Plug-in terminal
    Installation, mounting
    • Mounting on
      Flush mounting
    Connectivity
    • Type of connection
      Plug-in connection
    • Mounting type
      Screw mounting, Claw mounting
    Equipment
    • Connector/plug type socket outlet
      SCHUKO
    • Rotated central insert
      No
    • With hinged lid
      Yes
    • With round protective earth pin
      No
    • With signal lamp
      No
    • With lock
      No
    Accessories
    • Has labelling field
      No
    Cover, door
    • Type of lid
      Self-closing hinged cover
    Capacity
    • Number of modules
      1
    Safety
    • With enhanced contact protection
      Yes
    • Impact resistance IK
      IK05
    • Ingress Protection (IP) class
      IP44
    Functions
    • With orientation lighting
      No
    • With function lighting
      No
    Identification
    • With imprint
      No

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    Halogen free Yes

    Certifications and documents

    PEP - Socket-outlet 2-gang Wago plug/clamp technique C-Profile in traffic white (English)
    PDF
    48,73 MB
    REACH declaration 471609
    PDF
    RoHS report 471609
    PDF

    Downloads

    • Image 471609  | Hager

      Product Image 471609

    • Product datasheet

      Image Hager Product data sheet 471609  | Hager

      Hager Product data sheet 471609

      SCHUKO soc.out. hinged cover,enhncd contact prot.,splash-prot. flushmtd IP44,wh

      PDF
    • Declaration of conformity

      Image Declaration of conformity International 2023-05-02  | Hager

      Declaration of conformity International 2023-05-02

      PDF
      451,70 kB
    More documentation

    Contact and support

    • Contact us
    • Newsletter
    • Training
    • FAQs
    • Webinars
    • How-to videos
    • Digital tools

    Products and solutions

    • Product catalog
    • Modular protection devices
    • Main switchgear 
    • Distribution boards
    • Universal boards
    • Wiring accessories
    • Motion and presence detectors and klik
    • Building management system KNX
    • Cable management

    Who are we

    We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us & Working with us: Follow us on LinkedIn

     

    Follow us !

    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    ©Ha­ger Group