The store will not work correctly when cookies are disabled.
Location Middle-East
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Support
    • Inspiration and knowledge
    • About us
    Account
    • Home
    • Catalog
    • 471509
    EAN
    4011334229223
    Packaging
    10

    SCHUKO soc. out. hinged cover, splash-proteced flush-mtd IP44, p. white glossy 471509

    Phase out product: please contact your electrical wholesaler for availability

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    SCHUKO soc. out. hinged cover, splash-proteced flush-mtd IP44, p. white glossy

    471509

    • Technical properties
    • Environmental value
    • Documentations
    Download the data sheet

    Technical properties

    Voltage
    • Rated voltage
      250 V
    Electric current
    • Rated current IN
      16 A
    Frequency
    • Frequency
      50 - 60 Hz
    Materials
    • Colour
      Polar white
    • RAL code
      Similar to RAL 9010
    • Surface finish
      Glossy
    • Material
      Thermoplastic
    • Treatment
      Untreated
    Dimensions
    • Height
      71 mm
    • Width
      71 mm
    • Depth
      53.50 mm
    • Built-in depth flush-mounted boxes
      31 mm
    • Built-in depth
      31.20 mm
    Connection
    • Connector/plug type
      Plug-in terminal
    Installation, mounting
    • Mounting on
      Flush mounting
    Connectivity
    • Type of connection
      Plug-in connection
    • Mounting type
      Screw mounting, Claw mounting
    Equipment
    • Connector/plug type socket outlet
      SCHUKO
    • Rotated central insert
      No
    • With hinged lid
      Yes
    • With round protective earth pin
      No
    • With signal lamp
      No
    • With lock
      No
    Accessories
    • Has labelling field
      No
    Cover, door
    • Type of lid
      Self-closing hinged cover
    Capacity
    • Number of modules
      1
    Safety
    • With enhanced contact protection
      No
    • Impact resistance IK
      IK05
    • Ingress Protection (IP) class
      IP44
    Functions
    • With orientation lighting
      No
    • With function lighting
      No
    Identification
    • With imprint
      No

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes
    Halogen free Yes

    Certifications and documents

    PEP - Socket-outlet 2-gang Wago C-mount twhite (English )
    PDF
    49,84 MB
    REACH declaration 471509
    PDF
    Hager RoHS report 471509
    PDF

    Downloads

    • Image 471509  | Hager

      Product Image 471509

    • Product datasheet

      Image Hager Product data sheet 471509  | Hager

      Hager Product data sheet 471509

      SCHUKO soc. out. hinged cover, splash-proteced flush-mtd IP44, p. white glossy

      PDF
    • Declaration of conformity

      Image EU Declaration of Conformity  | Hager

      EU Declaration of Conformity

      dc26-1137

      PDF
      484,13 kB
    More documentation

    Contact and support

    • Contact us
    • Newsletter
    • Training
    • FAQs
    • Webinars
    • How-to videos
    • Digital tools

    Products and solutions

    • Product catalog
    • Modular protection devices
    • Main switchgear 
    • Distribution boards
    • Universal boards
    • Wiring accessories
    • Motion and presence detectors and klik
    • Building management system KNX
    • Cable management

    Who are we

    We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us & Working with us: Follow us on LinkedIn

     

    Follow us !

    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    ©Ha­ger Group