The store will not work correctly in the case when cookies are disabled.
Middle-East
  • Contact
Image Logo  | Hager
Menu
  • Products
  • Solutions
  • Support
  • Inspiration and knowledge
  • About us
Account
  • Home
  • Catalogue
  • 47150062

SCHUKO soc. out., arsys, red glossy 47150062

EAN-Nr.
4011334185727
Packaging
10 Pieces

You have to log in with your myHager profile to see prices and to order.

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in
No longer available

SCHUKO soc. out., arsys, red glossy

47150062

  • Accessories
  • Technical characteristics
  • Environmental value
  • Documentations
Download the sheet

Complete your system

Optional accessories

  • Accessories/spare parts for domestic switching devices 1 products available

Complete your system

  • Accessories/spare parts for domestic switching devices
  • 1914

    Replacement claw, Accessories

    0.00 €  / *

Technical characteristics

Electric current
  • Rated current
    16 A
Voltage
  • Rated voltage
    250 V
  • Nominal voltage
    250 - 250 V
Frequency
  • Frequency
    50 - 60 Hz
Materials
  • Colour
    Red
  • RAL code
    3003
  • Surface finish
    Glossy
  • Material
    Duroplastic
  • Treatment
    Untreated
Dimensions
  • Height
    71 mm
  • Width
    71 mm
  • Built-in depth flush-mounted boxes
    32 mm
  • Built-in depth
    32 mm
Connection
  • Connector/plug type
    Plug-in terminal
Installation, mounting
  • Mounting on
    Flush mounting
Connectivity
  • Type of connection
    Plug-in connection
  • Mounting type
    Screw mounting, Claw mounting
Equipment
  • Connector/plug type socket outlet
    SCHUKO
  • Rotated central insert
    No
  • With hinged lid
    No
  • With round protective earth pin
    No
  • With signal lamp
    No
  • With lock
    No
Accessories
  • Has labelling field
    No
Capacity
  • Number of modules
    1
Safety
  • With enhanced contact protection
    No
  • Impact resistance IK
    IK02
  • Ingress Protection (IP) class
    IP20
Functions
  • With orientation lighting
    No
  • With function lighting
    No

Environmental value

We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

RoHS conform Yes
Halogen free Yes

Certifications and documents

Hager REACH declaration 47150062
PDF
Hager RoHS report 47150062
PDF

Downloads

  • Image 47150062  | Hager

    Product Image 47150062

  • Product datasheet

    Image Hager Product data sheet 47150062  | Hager

    Hager Product data sheet 47150062

    SCHUKO soc. out., arsys, red glossy

    PDF
  • Declaration of conformity

    Image Declaration of conformity International 2023-05-02  | Hager

    Declaration of conformity International 2023-05-02

    PDF
    451,70 kB
More documentation

Contact and support

  • Contact us
  • Newsletter
  • Training
  • FAQs
  • Webinars
  • How-to videos
  • Digital tools

Products and solutions

  • Product catalog
  • Modular protection devices
  • Main switchgear 
  • Distribution boards
  • Universal boards
  • Wiring accessories
  • Motion and presence detectors and klik
  • Building management system KNX
  • Cable management

Who are we

We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

More about us & Working with us: Follow us on LinkedIn

 

Follow us !

  • Cookies
  • Privacy
  • Hagergroup
  • Report a vulnerability

©Ha­ger Group