The store will not work correctly in the case when cookies are disabled.
Middle-East
  • Contact
Image Logo  | Hager
Menu
  • Products
  • Solutions
  • Support
  • Inspiration and knowledge
  • About us
Account
  • Home
  • Catalogue
  • Wiring accessories
  • Berker S.1
  • Hospital application - Berker S.1
  • 4605
  • Wiring accessories

Right angle plug for floating output, Accessories 4605

EAN-Nr.
4011334029717
Packaging
1 piece

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in

Right angle plug for floating output, Accessories

4605

  • Accessories
  • Technical characteristics
  • Environmental value
  • Documentations
  • More products
Download the sheet

Complete your system

Must-have accessories

Previous
Previous
1061
1061
Double pole socket outlet for floating output module inserts
Add to a list
Add to a list
4604
4604
Built-in soc. for floating output, Accessories
Add to a list
Add to a list

Compatible products

  • Referenced by 2 products available

Referenced by

  • 1061

    Double pole socket outlet for floating output module inserts

    0.00 €  / *
  • 4604

    Built-in soc. for floating output, Accessories

    0.00 €  / *

Technical characteristics

Materials
  • Material
    Metal, Plastic
Texts
  • Type of connection
    With yellow insulating cover and crimp connection

Environmental value

We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

RoHS conform Yes
REACh-SVHC free Yes

Certifications and documents

Hager REACH declaration 4605
PDF
Hager RoHS report 4605
PDF

Downloads

  • Image 4605  | Hager

    Product Image 4605

  • Product datasheet

    Image Hager Product data sheet 4605  | Hager

    Hager Product data sheet 4605

    Right angle plug for floating output, Accessories

    PDF
  • Declaration of conformity

    Image EU Declaration of Conformity  | Hager

    EU Declaration of Conformity

    dc23-1060

    PDF
    199,72 kB
More documentation

Discover our other products of this range

    5
  • 1
    4604 - Built-in soc. for floating output, Accessories
    4604
    Built-in soc. for floating output, Accessories
  • 2
    1061 - Double pole socket outlet for floating output module inserts
    1061
    Double pole socket outlet for floating output module inserts
  • 3
    52009909 - Emergency call set frame, S.1, p. white, matt, plastic
    52009909
    Emergency call set frame, S.1, p. white, matt, plastic
  • 4
    52049909 - Mains adapter frame, S.1, p. white, matt, plastic
    52049909
    Mains adapter frame, S.1, p. white, matt, plastic
  • 5
    14031404 - Central plate for soc. out. for floating output, Accessories, al., matt, lacq.
    14031404
    Central plate for soc. out. for floating output, Accessories, al., matt, lacq.

Contact and support

  • Contact us
  • Newsletter
  • Training
  • FAQs
  • Webinars
  • How-to videos
  • Digital tools

Products and solutions

  • Product catalog
  • Modular protection devices
  • Main switchgear 
  • Distribution boards
  • Universal boards
  • Wiring accessories
  • Motion and presence detectors and klik
  • Building management system KNX
  • Cable management

Who are we

We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

More about us & Working with us: Follow us on LinkedIn

 

Follow us !

  • Cookies
  • Privacy
  • Hagergroup
  • Report a vulnerability

©Ha­ger Group