The store will not work correctly in the case when cookies are disabled.
Location Middle-East
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Support
    • Inspiration and knowledge
    • About us
    Account
    • Home
    • Catalogue
    • 4593
    EAN-Nr.
    4011334284154
    Packaging
    1 piece

    Aerial socket 3-hole throughpass socket 4593

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in
    No longer available

    Aerial socket 3-hole throughpass socket

    4593

    • Accessories
    • Technical characteristics
    • Documentations
    Download the sheet

    Complete your system

    Must-have accessories

    See all (13)
    Previous
    Previous
    12038982
    12038982
    Centre plate for aerial soc. 2-/3hole, S.1, white glossy
    Add to a list
    Add to a list
    12036089
    12036089
    Centre plate for aerial soc. 2-hole, Q.x, p. white velvety
    Add to a list
    Add to a list
    12036086
    12036086
    Centre plate for aerial soc. 2-hole, Q.x, ant. velvety, lacq.
    Add to a list
    Add to a list
    12036084
    12036084
    Centre plate for aerial socket 2- and 3-hole, Q.x, alu velvety, lacquered
    Add to a list
    Add to a list
    12017019
    12017019
    Centre plate for aerial soc. 2-/3hole, K.1, p. white glossy
    Add to a list
    Add to a list
    12017016
    12017016
    Centre plate for aerial soc. 2-/3hole, K.1, ant. matt, lacq.
    Add to a list
    Add to a list

    Mandatory accessories

    • 12038982

      Centre plate for aerial soc. 2-/3hole, S.1, white glossy

      0.00 €  / *
    • 12036089

      Centre plate for aerial soc. 2-hole, Q.x, p. white velvety

      0.00 €  / *
    • 12036086

      Centre plate for aerial soc. 2-hole, Q.x, ant. velvety, lacq.

      0.00 €  / *
    • 12036084

      Centre plate for aerial socket 2- and 3-hole, Q.x, alu velvety, lacquered

      0.00 €  / *
    • 12017019

      Centre plate for aerial soc. 2-/3hole, K.1, p. white glossy

      0.00 €  / *
    • 12017016

      Centre plate for aerial soc. 2-/3hole, K.1, ant. matt, lacq.

      0.00 €  / *
    • 12017013

      Centre plate for aerial soc. 2-/3hole, K.5, al., al. anodised

      0.00 €  / *
    • 12017014

      Centre plate for aerial soc. 2-/3hole, K.5, stainless steel, metal matt finish

      0.00 €  / *
    • 12031909

      Centre plate for aerial soc. 2-/3hole, S.1/B.3/B.7, p. white, matt, plastic

      0.00 €  / *
    • 12031606

      Centre plate for aerial soc. 2-/3hole, B.3/B.7, ant., matt

      0.00 €  / *
    • 12031404

      Centre plate for aerial soc. 2-/3hole, B.7, al., matt, lacq.

      0.00 €  / *
    • 12038989

      Centre plate for aerial soc. 2-/3hole, S.1/B.3/B.7, p. white glossy

      0.00 €  / *
    • 12017034

      0.00 €  / *

    Technical characteristics

    Connectivity
    • Mounting type
      Screw mounting
    Attenuation
    • Tap loss at 2150 MHz
      10.50 dB
    • Tap loss at 860 MHz
      10.50 dB
    • Through loss 2150 MHz
      3 dB
    • Through loss 860 MHz
      2 dB
    Connection
    • Connector/plug type
      Pass-through socket
    Frequency
    • Broadband technology
      40 - 2,400 MHz
    Equipment
    • Number of outputs
      3
    Materials
    • Material
      Metal
    Installation, mounting
    • Mounting on
      Flush mounting
    Texts
    • Function
      Suitable for HDTV
    • Voltage
      DC voltage conducting
    • Type of connection
      With screw terminals

    Downloads

    • Image 4593  | Hager

      Product Image 4593

    • Product datasheet

      Image Hager Product data sheet 4593  | Hager

      Hager Product data sheet 4593

      Product data sheet en-GB 2026-03-23

      PDF
    More documentation

    Contact and support

    • Contact us
    • Newsletter
    • Training
    • FAQs
    • Webinars
    • How-to videos
    • Digital tools

    Products and solutions

    • Product catalog
    • Modular protection devices
    • Main switchgear 
    • Distribution boards
    • Universal boards
    • Wiring accessories
    • Motion and presence detectors and klik
    • Building management system KNX
    • Cable management

    Who are we

    We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us & Working with us: Follow us on LinkedIn

     

    Follow us !

    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    ©Ha­ger Group