FCC/TAE soc. out. 8(6)pole/6 F + N cat.3, com-tech, p. white, matt, plastic 458809
Phase out product: please contact your electrical wholesaler for availability
Complete your system
Must-have accessories
See All (12)Accessories mandatory
Technical properties
Frequency
-
Transmission bandwidth16 - 16 MHz
Equipment
-
Number of outputs2
Connection
-
Connector/plug typeScrew terminal
Materials
-
ColourPolar white
-
RAL codeSimilar to RAL 9010
Safety
-
Ingress Protection (IP) classIP20
Voltage
-
Rated voltage125 V
Electric current
-
Rated current IN1 A
Dimensions
-
Built-in depth22 mm
Texts
-
OutletWith straight outlet
-
Installation modeWith spreader claws
-
ProtectionNo
-
ShieldingHousing unshielded
-
Type of connectionWith screw terminals
Environmental value
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More
Certifications and documents
Downloads
More documentation