FCC/TAE soc. out. 8(6)pole/6 F + N cat.3, com-tech, black matt 458805
EAN-Nr.
4011334051237
Packaging
10 Pieces
Login to create a product list
You need to be logged into your myHager account to create product lists
Complete your system
Must-have accessories
See all (17)Compatible products
-
Referenced by 11 products available
Mandatory accessories
Referenced by
Technical characteristics
Voltage
-
Rated voltage125 V
Electric current
-
Rated current1 A
Materials
-
ColourBlack
-
RAL code9011
-
Surface finishMatt
Dimensions
-
Height70 mm
-
Width70 mm
-
Depth29 mm
-
Built-in depth22 mm
Connectivity
-
Mounting typeClaw mounting
Equipment
-
With hinged lidNo
Accessories
-
Has labelling fieldNo
Safety
-
With enhanced contact protectionNo
-
Ingress Protection (IP) classIP20
Downloads
More documentation