The store will not work correctly when cookies are disabled.
Location Middle-East
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Support
    • Inspiration and knowledge
    • About us
    Account
    • Home
    • Catalogue
    • 4505
    EAN-Nr.
    4011334029519
    Packaging
    10 Pieces

    Entry for small connector, com-tech 4505

    Phase out product: please contact your electrical wholesaler for availability

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Entry for small connector, com-tech

    4505

    • Accessories
    • Technical characteristics
    • Documentations
    Download the sheet

    Complete your system

    Must-have accessories

    See all (14)
    Previous
    Previous
    11968989
    11968989
    Centre plate for loudspeaker soc. out., S.1/B.3/B.7, p. white glossy
    Add to a list
    Add to a list
    11961909
    11961909
    Centre plate for loudspeaker soc. out., S.1/B.3/B.7, p. white, matt, plastic
    Add to a list
    Add to a list
    11961606
    11961606
    Centre plate for loudspeaker soc. out., B.3/B.7, ant., matt
    Add to a list
    Add to a list
    11961404
    11961404
    Centre plate for loudspeaker soc. out., B.7, al., matt, lacq.
    Add to a list
    Add to a list
    11962089
    11962089
    Centre plate for loudspeaker soc. out., R.1/R.3, p. white glossy
    Add to a list
    Add to a list
    11962045
    11962045
    Centre plate for loudspeaker soc. out., R.1/R.3, black glossy
    Add to a list
    Add to a list

    Mandatory accessories

    • 11968989

      Centre plate for loudspeaker soc. out., S.1/B.3/B.7, p. white glossy

      €0.00  / *
    • 11961909

      Centre plate for loudspeaker soc. out., S.1/B.3/B.7, p. white, matt, plastic

      €0.00  / *
    • 11961606

      Centre plate for loudspeaker soc. out., B.3/B.7, ant., matt

      €0.00  / *
    • 11961404

      Centre plate for loudspeaker soc. out., B.7, al., matt, lacq.

      €0.00  / *
    • 11962089

      Centre plate for loudspeaker soc. out., R.1/R.3, p. white glossy

      €0.00  / *
    • 11962045

      Centre plate for loudspeaker soc. out., R.1/R.3, black glossy

      €0.00  / *
    • 11968982

      Centre plate for loudspeaker soc. out., S.1, white glossy

      €0.00  / *
    • 11966089

      Centre plate for loudspeaker soc. out., Q.x, p. white velvety

      €0.00  / *
    • 11966086

      Centre plate for loudspeaker soc. out., Q.x, ant. velvety, lacq.

      €0.00  / *
    • 11966084

      Centre plate for loudspeaker socket outlet, Q.x, alu velvety, lacquered

      €0.00  / *
    • 11847009

      Centre plate for loudspeaker soc. out., K.1, p. white glossy

      €0.00  / *
    • 11847006

      Centre plate for loudspeaker soc. out., K.1, ant. matt, lacq.

      €0.00  / *
    • 11847003

      Centre plate for loudspeaker soc. out., K.5, al., al. anodised

      €0.00  / *
    • 11847004

      Centre plate for loudspeaker soc. out., K.5, stainless steel, metal matt finish

      €0.00  / *

    Technical characteristics

    Voltage
    • Rated operational voltage Ue
      230 - 230 V
    Frequency
    • Frequency
      50 - 60 Hz
    Power
    • 230 V incandescent and halogen lamp
      2,300 W
    • Power incandescent lamp
      0 - 2,300 W
    Settings
    • Switch off delay time
      40 s
    • Switch on delay time
      10 s
    Use conditions
    • Storage/transport temperature
      -30 - +60 °C
    • Operating temperature
      -25 - +45 °C
    Connection
    • Cross-section flexible conductor
      1 - 4 mm²
    • Cross-section rigid conductor
      1 - 4 mm²
    • Conductor cross-section
      1 - 4 mm²
    • Type of contacts
      1NO
    Texts
    • Installation mode
      With pipe clamp for mast fixing, Installation possible on flush-mounted box, For wall and mast assembly
    • Type of connection
      With screw terminals
    Electric current
    • Switching current
      10 A
    Dimensions
    • Height
      71 mm
    • Width
      80 mm
    • Depth
      35.30 mm
    Lighting
    • Brightness measuring range
      2 - 1,000 lx
    • Max. load fluorescent lamp
      2,000 VA
    • Photocell sensitivity
      2 - 1,000 lx
    Power supply
    • Supply voltage
      230 V
    Controls and indicators
    • Applicable with movement sensor
      Yes
    Detection
    • Type of sensor
      Light sensor integrated

    Downloads

    • Image 4505  | Hager

      Product Image 4505

    • Product datasheet

      Image Hager Product data sheet 4505  | Hager

      Hager Product data sheet 4505

      Entry for small connector, com-tech

      PDF
    • Declaration of conformity

      Image Declaration of conformity International 2023-02-13  | Hager

      Declaration of conformity International 2023-02-13

      PDF
      312,31 kB
    More documentation

    Contact and support

    • Contact us
    • Newsletter
    • Training
    • FAQs
    • Webinars
    • How-to videos
    • Digital tools

    Products and solutions

    • Product catalog
    • Modular protection devices
    • Main switchgear 
    • Distribution boards
    • Universal boards
    • Wiring accessories
    • Motion and presence detectors and klik
    • Building management system KNX
    • Cable management

    Who are we

    We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us & Working with us: Follow us on LinkedIn

     

    Follow us !

    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    ©Ha­ger Group