The store will not work correctly in the case when cookies are disabled.
Middle-East
  • Contact
Image Logo  | Hager
Menu
  • Products
  • Solutions
  • Support
  • Inspiration and knowledge
  • About us
Account
  • Home
  • Catalogue
  • 4322

Double SCHUKO soc.out. hinged cover surf.-mtd,screw ,Iso Panzer IP44,dark gr/ye 4322

EAN-Nr.
4011334028888
Packaging
1 piece

You have to log in with your myHager profile to see prices and to order.

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in
No longer available

Double SCHUKO soc.out. hinged cover surf.-mtd,screw ,Iso Panzer IP44,dark gr/ye

4322

  • Technical characteristics
  • Documentations
Download the sheet

Technical characteristics

Voltage
  • Rated voltage
    250 V
Electric current
  • Rated current
    16 A
Frequency
  • Frequency
    50 - 50 Hz
Materials
  • Colour
    Grey
  • RAL code
    7011
  • Surface finish
    Glossy
  • Material
    Thermoplastic
  • Treatment
    Untreated
Dimensions
  • Height
    75 mm
  • Depth
    59 mm
Installation, mounting
  • Mounting on
    Surface mounting
Connectivity
  • Type of connection
    Screw terminal
  • Mounting type
    Screw mounting
Equipment
  • Connector/plug type socket outlet
    SCHUKO
  • Rotated central insert
    No
  • With hinged lid
    Yes
  • With round protective earth pin
    No
Accessories
  • Has labelling field
    No
Cover, door
  • Type of lid
    Self-closing hinged cover
Capacity
  • Number of modules
    2
Safety
  • Impact resistance IK
    IK05
  • Ingress Protection (IP) class
    IP44
Functions
  • With orientation lighting
    No
  • With function lighting
    No

Downloads

  • Image 4322  | Hager

    Product Image 4322

  • Product datasheet

    Image Hager Product data sheet 4322  | Hager

    Hager Product data sheet 4322

    Double SCHUKO soc.out. hinged cover surf.-mtd,screw ,Iso Panzer IP44,dark gr/ye

    PDF
More documentation

Contact and support

  • Contact us
  • Newsletter
  • Training
  • FAQs
  • Webinars
  • How-to videos
  • Digital tools

Products and solutions

  • Product catalog
  • Modular protection devices
  • Main switchgear 
  • Distribution boards
  • Universal boards
  • Wiring accessories
  • Motion and presence detectors and klik
  • Building management system KNX
  • Cable management

Who are we

We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

More about us & Working with us: Follow us on LinkedIn

 

Follow us !

  • Cookies
  • Privacy
  • Hagergroup
  • Report a vulnerability

©Ha­ger Group