The store will not work correctly in the case when cookies are disabled.
Location Middle-East
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Support
    • Inspiration and knowledge
    • About us
    Account
    • Home
    • Catalogue
    • 4202
    EAN-Nr.
    4011334028215
    Packaging
    10 Pieces

    Soc.out. earth. contact+hinged cover US/CAN NEMA 5-15 R,screw, flushmtd IP44 4202

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Soc.out. earth. contact+hinged cover US/CAN NEMA 5-15 R,screw, flushmtd IP44

    4202

    • Accessories
    • Technical characteristics
    • Environmental value
    • Documentations
    Download the sheet

    Complete your system

    Optional accessories

    • Accessories/spare parts for domestic switching devices 1 products available

    Compatible products

    • Referenced by 1 products available

    Complete your system

    • Accessories/spare parts for domestic switching devices
    • 1884

      Sealing flange f.splash-protected flushmtd devices, splash-prot. flushmtd IP44, gr

      0.00 €  / *

    Referenced by

    • 1884

      Sealing flange f.splash-protected flushmtd devices, splash-prot. flushmtd IP44, gr

      0.00 €  / *

    Technical characteristics

    Voltage
    • Rated voltage
      125 V
    Electric current
    • Rated current
      15 A
    Frequency
    • Frequency
      50 - 50 Hz
    Materials
    • Colour
      White
    • RAL code
      1013
    • Surface finish
      Glossy
    • Material
      Thermoplastic
    • Treatment
      Untreated
    Dimensions
    • Height
      71 mm
    • Width
      71 mm
    • Built-in depth
      19 mm
    Installation, mounting
    • Mounting on
      Flush mounting
    Connectivity
    • Type of connection
      Screw terminal
    • Mounting type
      Screw mounting
    Equipment
    • Connector/plug type socket outlet
      NEMA
    • Rotated central insert
      No
    • With hinged lid
      Yes
    • With signal lamp
      No
    • With lock
      No
    Accessories
    • Has labelling field
      No
    Cover, door
    • Type of lid
      Self-closing hinged cover
    Capacity
    • Number of modules
      1
    Safety
    • With enhanced contact protection
      No
    • Impact resistance IK
      IK05
    • Ingress Protection (IP) class
      IP44
    Functions
    • With orientation lighting
      No
    • With function lighting
      No

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes

    Certifications and documents

    Hager REACH declaration 4202
    PDF
    Hager RoHS report 4202
    PDF

    Downloads

    • Image 4202  | Hager

      Product Image 4202

    • Product datasheet

      Image Hager Product data sheet 4202  | Hager

      Hager Product data sheet 4202

      Soc.out. earth. contact+hinged cover US/CAN NEMA 5-15 R,screw, flushmtd IP44

      PDF
    More documentation

    Contact and support

    • Contact us
    • Newsletter
    • Training
    • FAQs
    • Webinars
    • How-to videos
    • Digital tools

    Products and solutions

    • Product catalog
    • Modular protection devices
    • Main switchgear 
    • Distribution boards
    • Universal boards
    • Wiring accessories
    • Motion and presence detectors and klik
    • Building management system KNX
    • Cable management

    Who are we

    We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us & Working with us: Follow us on LinkedIn

     

    Follow us !

    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    ©Ha­ger Group