The store will not work correctly in the case when cookies are disabled.
Middle-East
  • Contact
Image Logo  | Hager
Menu
  • Products
  • Solutions
  • Support
  • Inspiration and knowledge
  • About us
Account
  • Home
  • Catalogue
  • 41670002

Soc.out. earthing contact USA/CANADA NEMA 5-15 R, screw term., arsys, white gl. 41670002

EAN-Nr.
4011334226048
Packaging
10 Pieces

You have to log in with your myHager profile to see prices and to order.

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in
No longer available

Soc.out. earthing contact USA/CANADA NEMA 5-15 R, screw term., arsys, white gl.

41670002

  • Technical characteristics
  • Environmental value
  • Documentations
Download the sheet

Technical characteristics

Electric current
  • Rated current
    15 A
Voltage
  • Rated voltage
    125 V
  • Nominal voltage
    125 - 125 V
Frequency
  • Frequency
    50 - 60 Hz
Materials
  • Colour
    White
  • RAL code
    1013
  • Surface finish
    Glossy
  • Material
    Duroplastic
  • Treatment
    Untreated
Dimensions
  • Height
    71 mm
  • Width
    71 mm
  • Built-in depth
    19 mm
Installation, mounting
  • Mounting on
    Flush mounting
Connectivity
  • Type of connection
    Screw terminal
  • Mounting type
    Screw mounting
Equipment
  • Connector/plug type socket outlet
    NEMA
  • Rotated central insert
    No
  • With hinged lid
    No
  • With signal lamp
    No
Accessories
  • Has labelling field
    No
Cover, door
  • Type of lid
    Without lid
Capacity
  • Number of modules
    1
Safety
  • Impact resistance IK
    IK02
  • Ingress Protection (IP) class
    IP20
Functions
  • With orientation lighting
    No
  • With function lighting
    No

Environmental value

We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

RoHS conform Yes
REACh-SVHC free Yes

Certifications and documents

Hager REACH declaration 41670002
PDF
Hager RoHS report 41670002
PDF

Downloads

  • Image 41670002  | Hager

    Product Image 41670002

  • Product datasheet

    Image Hager Product data sheet 41670002  | Hager

    Hager Product data sheet 41670002

    Soc.out. earthing contact USA/CANADA NEMA 5-15 R, screw term., arsys, white gl.

    PDF
More documentation

Contact and support

  • Contact us
  • Newsletter
  • Training
  • FAQs
  • Webinars
  • How-to videos
  • Digital tools

Products and solutions

  • Product catalog
  • Modular protection devices
  • Main switchgear 
  • Distribution boards
  • Universal boards
  • Wiring accessories
  • Motion and presence detectors and klik
  • Building management system KNX
  • Cable management

Who are we

We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

More about us & Working with us: Follow us on LinkedIn

 

Follow us !

  • Cookies
  • Privacy
  • Hagergroup
  • Report a vulnerability

©Ha­ger Group