The store will not work correctly in the case when cookies are disabled.
Location Middle-East
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Support
    • Inspiration and knowledge
    • About us
    Account
    • Home
    • Catalogue
    • 389300
    EAN-Nr.
    4011334321385
    Packaging
    1 piece

    Rot. switch, 2pole off, 1930/glass/R.classic 389300

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in
    No longer available

    Rot. switch, 2pole off, 1930/glass/R.classic

    389300

    • Technical characteristics
    • Environmental value
    • Documentations
    Download the sheet

    Technical characteristics

    Electric current
    • Switching current
      10 A
    • Rated current
      10 A
    Installation, mounting
    • Mounting on
      Flush mounting
    Voltage
    • Rated voltage
      250 V
    Materials
    • Surface finish
      Matt
    • Material
      Duroplastic
    Identification
    • Assembly arrangement
      Basic element
    Connectivity
    • Mounting type
      Claw mounting
    Dimensions
    • Built-in depth
      31 mm
    • Diameter
      71 mm
    Texts
    • Installation mode
      With spreader claws
    • Type of connection
      With screw terminals
    • Lighting
      Without neon lamp
    • Switch mode
      2-pole off

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    Certifications and documents

    REACH declaration 389300
    PDF

    Downloads

    • Image 389300  | Hager

      Product Image 389300

    • Product datasheet

      Image Hager Product data sheet 389300  | Hager

      Hager Product data sheet 389300

      Rot. switch, 2pole off, 1930/glass/R.classic

      PDF
    More documentation

    Contact and support

    • Contact us
    • Newsletter
    • Training
    • FAQs
    • Webinars
    • How-to videos
    • Digital tools

    Products and solutions

    • Product catalog
    • Modular protection devices
    • Main switchgear 
    • Distribution boards
    • Universal boards
    • Wiring accessories
    • Motion and presence detectors and klik
    • Building management system KNX
    • Cable management

    Who are we

    We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us & Working with us: Follow us on LinkedIn

     

    Follow us !

    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    ©Ha­ger Group