The store will not work correctly in the case when cookies are disabled.
Middle-East
  • Contact
Image Logo  | Hager
Menu
  • Products
  • Solutions
  • Support
  • Inspiration and knowledge
  • About us
Account
  • Home
  • Catalogue
  • 387600

Rot. switch, off/change-over, 1930/glass/R.classic 387600

EAN-Nr.
4011334321361
Packaging
1 piece

You have to log in with your myHager profile to see prices and to order.

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in
No longer available

Rot. switch, off/change-over, 1930/glass/R.classic

387600

  • Technical characteristics
  • Documentations
Download the sheet

Technical characteristics

Electric current
  • Switching current
    10 A
  • Rated current
    10 A
Installation, mounting
  • Mounting on
    Flush mounting
Voltage
  • Rated voltage
    250 V
Materials
  • Surface finish
    Matt
  • Material
    Metal, Plastic
Identification
  • Assembly arrangement
    Basic element
Connectivity
  • Mounting type
    Claw mounting
Dimensions
  • Built-in depth
    32 mm
Safety
  • Ingress Protection (IP) class
    IP20
Architecture
  • Control/operation element
    Short rotary handle
Texts
  • Installation mode
    With spreader claws
  • Type of connection
    With screw terminals
  • Lighting
    Without neon lamp
  • Switch mode
    Off/change-over

Downloads

  • Image 387600  | Hager

    Product Image 387600

  • Product datasheet

    Image Hager Product data sheet 387600  | Hager

    Hager Product data sheet 387600

    Rot. switch, off/change-over, 1930/glass/R.classic

    PDF
More documentation

Contact and support

  • Contact us
  • Newsletter
  • Training
  • FAQs
  • Webinars
  • How-to videos
  • Digital tools

Products and solutions

  • Product catalog
  • Modular protection devices
  • Main switchgear 
  • Distribution boards
  • Universal boards
  • Wiring accessories
  • Motion and presence detectors and klik
  • Building management system KNX
  • Cable management

Who are we

We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

More about us & Working with us: Follow us on LinkedIn

 

Follow us !

  • Cookies
  • Privacy
  • Hagergroup
  • Report a vulnerability

©Ha­ger Group