The store will not work correctly in the case when cookies are disabled.
Middle-East
  • Contact
Image Logo  | Hager
Menu
  • Products
  • Solutions
  • Support
  • Inspiration and knowledge
  • About us
Account
  • Home
  • Catalogue
  • 386101

3-step switches, HVAC control 386101

EAN-Nr.
4011334024736
Packaging
10 Pieces

You have to log in with your myHager profile to see prices and to order.

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in
No longer available

3-step switches, HVAC control

386101

  • Accessories
  • Technical characteristics
  • Environmental value
  • Documentations
Download the sheet

Complete your system

Optional accessories

  • Accessories/spare parts for domestic switching devices 1 products available

Complete your system

  • Accessories/spare parts for domestic switching devices
  • 1913

    Extension claw for attaching, Accessories

    0.00 €  / *

Technical characteristics

Voltage
  • Nominal voltage
    250 - 250 V
  • Rated voltage
    250 V
Electric current
  • Switching current
    16 A
  • Rated current
    16 A
Installation, mounting
  • Mounting on
    Flush mounting
Safety
  • Ingress Protection (IP) class
    IP20
Dimensions
  • Depth
    46 mm
Materials
  • Material
    Metal, Plastic
Architecture
  • Control/operation element
    Rotative
Texts
  • Switch mode
    Without neutral position: 2-1-3
  • Type of connection
    With screw terminals

Environmental value

We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

Certifications and documents

Hager REACH declaration 386101
PDF

Downloads

  • Image 386101  | Hager

    Product Image 386101

  • Product datasheet

    Image Hager Product data sheet 386101  | Hager

    Hager Product data sheet 386101

    3-step switches, HVAC control

    PDF
More documentation

Contact and support

  • Contact us
  • Newsletter
  • Training
  • FAQs
  • Webinars
  • How-to videos
  • Digital tools

Products and solutions

  • Product catalog
  • Modular protection devices
  • Main switchgear 
  • Distribution boards
  • Universal boards
  • Wiring accessories
  • Motion and presence detectors and klik
  • Building management system KNX
  • Cable management

Who are we

We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

More about us & Working with us: Follow us on LinkedIn

 

Follow us !

  • Cookies
  • Privacy
  • Hagergroup
  • Report a vulnerability

©Ha­ger Group