The store will not work correctly in the case when cookies are disabled.
Middle-East
  • Contact
Image Logo  | Hager
Menu
  • Products
  • Solutions
  • Support
  • Inspiration and knowledge
  • About us
Account
  • Home
  • Catalogue
  • 3852

Switch for blinds 2pole for centre plate lock, blind control 3852

EAN-Nr.
4011334024712
Packaging
10 Pieces

You have to log in with your myHager profile to see prices and to order.

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in
No longer available

Switch for blinds 2pole for centre plate lock, blind control

3852

  • Accessories
  • Technical characteristics
  • Environmental value
  • Documentations
Download the sheet

Complete your system

Optional accessories

  • Accessories/spare parts for domestic switching devices 1 products available

Complete your system

  • Accessories/spare parts for domestic switching devices
  • 1913

    Extension claw for attaching, Accessories

    0.00 €  / *

Technical characteristics

Architecture
  • Control/operation element
    Key
Installation, mounting
  • Mounting on
    Flush mounting
Voltage
  • Nominal voltage
    250 - 250 V
Electric current
  • Rated current
    10 A
Materials
  • Material
    Metal, Plastic
  • Treatment
    Untreated

Environmental value

We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

REACh-SVHC free Yes

Certifications and documents

REACH declaration 3852
PDF

Downloads

  • Image 3852  | Hager

    Product Image 3852

  • Product datasheet

    Image Hager Product data sheet 3852  | Hager

    Hager Product data sheet 3852

    Switch for blinds 2pole for centre plate lock, blind control

    PDF
  • Installation manual

    Image Manual for 382xx-383xx-385xx - Switch-/push-button for lock-cylinder (DE-EN, 2021-10)  | Hager

    Manual for 382xx-383xx-385xx - Switch-/push-button for lock-cylinder (DE-EN, 2021-10)

    Installation manual en-GB, de-DE 2021-11-08

    PDF
    313,71 kB
    Image Manual for 382xx-383xx-385xx - Switch-/push-button for lock-cylinder (EN, 2014-03)  | Hager

    Manual for 382xx-383xx-385xx - Switch-/push-button for lock-cylinder (EN, 2014-03)

    Installation manual en-GB 2009-11-19

    PDF
    190,73 kB
More documentation

Contact and support

  • Contact us
  • Newsletter
  • Training
  • FAQs
  • Webinars
  • How-to videos
  • Digital tools

Products and solutions

  • Product catalog
  • Modular protection devices
  • Main switchgear 
  • Distribution boards
  • Universal boards
  • Wiring accessories
  • Motion and presence detectors and klik
  • Building management system KNX
  • Cable management

Who are we

We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

More about us & Working with us: Follow us on LinkedIn

 

Follow us !

  • Cookies
  • Privacy
  • Hagergroup
  • Report a vulnerability

©Ha­ger Group