The store will not work correctly in the case when cookies are disabled.
Location Middle-East
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Support
    • Inspiration and knowledge
    • About us
    Account
    • Home
    • Catalogue
    • 384600
    EAN-Nr.
    4011334322702
    Packaging
    1 piece

    Spring-return push-button, change-over contact, Serie 1930/Glas/R.classic 384600

    No longer available

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Spring-return push-button, change-over contact, Serie 1930/Glas/R.classic

    384600

    • Technical characteristics
    • Environmental value
    • Documentations
    Download the sheet

    Technical characteristics

    Electric current
    • Momentary contact current
      10 A
    Voltage
    • Rated voltage
      250 V
    Architecture
    • Control/operation element
      Short rotary handle
    • Number of poles
      1
    Materials
    • Surface finish
      Matt
    • Material
      Metal, Plastic
    • Treatment
      Untreated
    • Transparent
      No
    Dimensions
    • Height
      71 mm
    • Width
      71 mm
    • Depth
      42 mm
    • Diameter
      71 mm
    Installation, mounting
    • Mounting on
      Flush mounting
    Controls and indicators
    • Number of buttons
      0
    • Type of push button
      Single push button
    • With feedback signal contact
      No
    Safety
    • Ingress Protection (IP) class
      IP20
    Accessories
    • Has labelling field
      No

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    Certifications and documents

    REACH declaration 384600
    PDF

    Downloads

    • Image 384600  | Hager

      Product Image 384600

    • Product datasheet

      Image Hager Product data sheet 384600  | Hager

      Hager Product data sheet 384600

      Spring-return push-button, change-over contact, Serie 1930/Glas/R.classic

      PDF
    More documentation

    Contact and support

    • Contact us
    • Newsletter
    • Training
    • FAQs
    • Webinars
    • How-to videos
    • Digital tools

    Products and solutions

    • Product catalog
    • Modular protection devices
    • Main switchgear 
    • Distribution boards
    • Universal boards
    • Wiring accessories
    • Motion and presence detectors and klik
    • Building management system KNX
    • Cable management

    Who are we

    We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us & Working with us: Follow us on LinkedIn

     

    Follow us !

    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    ©Ha­ger Group