The store will not work correctly when cookies are disabled.
Location Middle-East
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Support
    • Inspiration and knowledge
    • About us
    Account
    • catalog.pagelevel.title_breadcrumb.home
    • Catalog
    • 381103
    EAN
    4011334489153
    Packaging
    1 Piece

    Rotary switch for blinds 1pole, centre plate, rotary knob, S1930/Glas, pw glossy 381103

    Phase out product: please contact your electrical wholesaler for availability

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Rotary switch for blinds 1pole, centre plate, rotary knob, S1930/Glas, pw glossy

    381103

    • Technical properties
    • Environmental value
    • Documentations
    Download the data sheet

    Technical properties

    Materials
    • Colour
      Polar white
    • RAL code
      Similar to RAL 9010
    • Surface finish
      Glossy
    • Material
      Metal, Plastic
    Controls and indicators
    • Venetian blind switch type
      1-pole switch
    Voltage
    • Rated voltage
      250 V
    Electric current
    • Switching current
      10 AX (100W LED (SBL))
    • Switching current
      10 A
    Safety
    • Ingress Protection (IP) class
      IP20
    Texts
    • Switch mode
      With neutral position
    • Type of connection
      With screw terminals

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes

    Certifications and documents

    PEP - 2 way switch gallery InterBP with neutral 2 modules (English)
    PDF
    28,95 MB
    REACH declaration 381103
    PDF
    RoHS report 381103
    PDF

    Downloads

    • Image 381103  | Hager

      Product Image 381103

    • Product datasheet

      Image Hager Product data sheet 381103  | Hager

      Hager Product data sheet 381103

      Rotary switch for blinds 1pole, centre plate, rotary knob, S1930/Glas, pw glossy

      PDF
    • Declaration of conformity

      Image EU Declaration of Conformity  | Hager

      EU Declaration of Conformity

      dc26-1149

      PDF
      379,43 kB
    More documentation

    Contact and support

    • Contact us
    • Newsletter
    • Training
    • FAQs
    • Webinars
    • How-to videos
    • Digital tools

    Products and solutions

    • Product catalog
    • Modular protection devices
    • Main switchgear 
    • Distribution boards
    • Universal boards
    • Wiring accessories
    • Motion and presence detectors and klik
    • Building management system KNX
    • Cable management

    Who are we

    We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us & Working with us: Follow us on LinkedIn

     

    Follow us !

    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    ©Ha­ger Group