The store will not work correctly in the case when cookies are disabled.
Location Middle-East
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Support
    • Inspiration and knowledge
    • About us
    Account
    • Home
    • Catalogue
    • 35623505
    EAN-Nr.
    4011334394983
    Packaging
    1 piece

    Control on/off switch 2p imprint "Heizung-0-I" surf.-mtd, lens, W.1 ECO, gr matt 35623505

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Control on/off switch 2p imprint "Heizung-0-I" surf.-mtd, lens, W.1 ECO, gr matt

    35623505

    • Accessories
    • Technical characteristics
    • Environmental value
    • Documentations
    Download the sheet

    Complete your system

    Optional accessories

    • Cover frame for domestic switching devices 1 products available

    Complete your system

    • Cover frame for domestic switching devices
    • 13383513

      Frame 1gang, can be illuminated 230 V, for housing surface-mtd, W.1, blue

      0.00 €  / *

    Technical characteristics

    Electric current
    • Switching current
      10 A
    • Rated current
      10 A
    Installation, mounting
    • Mounting on
      Surface mounting
    Voltage
    • Rated voltage
      250 V
    Materials
    • Colour
      Grey
    • RAL code
      7011
    • Surface finish
      Matt
    • Material
      Thermoplastic
    • Treatment
      Untreated
    • Contains recycled material (% of total plastic weight)
      31.4 %
    Identification
    • Assembly arrangement
      Basic element
    Connectivity
    • Mounting type
      Screw mounting
    Controls and indicators
    • Number of buttons
      1
    Dimensions
    • Built-in depth
      0
    • Built-in depth flush-mounted boxes
      0
    Safety
    • Ingress Protection (IP) class
      IP55
    • Impact resistance IK
      IK07
    Architecture
    • Control/operation element
      Single rocker
    Texts
    • Installation mode
      For screw fastening
    • Type of connection
      With plug-in terminals
    • Lighting
      With red 230 V LED unit, For monitoring circuit
    • Switch mode
      2-pole

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes

    Certifications and documents

    PEP - 2 way switch gallery InterBP with neutral 2 modules (English)
    PDF
    28,95 MB
    Hager REACH declaration 35623505
    PDF
    Hager RoHS report 35623505
    PDF

    Downloads

    • Image 35623505  | Hager

      Product Image 35623505

    • Product datasheet

      Image Hager Product data sheet 35623505  | Hager

      Hager Product data sheet 35623505

      Control on/off switch 2p imprint "Heizung-0-I" surf.-mtd, lens, W.1 ECO, gr matt

      PDF
    • Technical appendix (single product)

      Image Splash-protected range W.1 - Chemical resistance (EN, 07-2021)  | Hager

      Splash-protected range W.1 - Chemical resistance (EN, 07-2021)

      Technical appendix (single product) en-GB 2015-07-13

      PDF
      518,42 kB
    • Declaration of conformity

      Image Declaration of conformity International 2021-11-03  | Hager

      Declaration of conformity International 2021-11-03

      PDF
      82,41 kB
      Image Declaration of conformity International 2022-04-26  | Hager

      Declaration of conformity International 2022-04-26

      PDF
      164,12 kB
    More documentation

    Spare part

    See more

    Contact and support

    • Contact us
    • Newsletter
    • Training
    • FAQs
    • Webinars
    • How-to videos
    • Digital tools

    Products and solutions

    • Product catalog
    • Modular protection devices
    • Main switchgear 
    • Distribution boards
    • Universal boards
    • Wiring accessories
    • Motion and presence detectors and klik
    • Building management system KNX
    • Cable management

    Who are we

    We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us & Working with us: Follow us on LinkedIn

     

    Follow us !

    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    ©Ha­ger Group