Control on/off switch 2p imprint "Heizung-0-I" surf.-mtd, lens, W.1, grey matt 35623505
Technical characteristics
Electric current
-
Switching current10 A
-
Rated current IN10 A
Installation, mounting
-
Mounting onSurface mounting
Voltage
-
Rated voltage250 V
Materials
-
ColourGrey
-
RAL codeSimilar to RAL 7011
-
Surface finishMatt
-
MaterialThermoplastic
-
TreatmentUntreated
-
Contains recycled material (% of total plastic weight)31.4 %
Identification
-
Assembly arrangementBasic element
Accessories
-
Has labelling fieldNo
Connectivity
-
Mounting typeScrew mounting
Controls and indicators
-
Number of buttons1
Dimensions
-
Built-in depth0
-
Built-in depth flush-mounted boxes0
Safety
-
Impact resistance IKIK07
Texts
-
Installation modeFor screw fastening
-
Type of connectionWith plug-in terminals
-
LightingWith red 230 V LED unit, For monitoring circuit
-
Push buttonNo
-
ImprintWith imprint "Heizung - 0"
Architecture
-
Control/operation elementSingle rocker
Environmental value
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More
Certifications and documents
Downloads
-
Product datasheet
Hager Product data sheet 35623505
Control on/off switch 2p imprint "Heizung-0-I" surf.-mtd, lens, W.1, grey matt
PDF -
Technical appendix (single product)
Splash-protected range W.1 - Chemical resistance (EN, 07-2021)
Technical appendix (single product) en-GB 2015-07-13
PDF518,42 kB -
Declaration of conformity
Declaration of conformity International 2022-04-26
PDF164,12 kB
Declaration of conformity en-GB 2026-07-29
PDF163,41 kB
More documentation