The store will not work correctly when cookies are disabled.
Location Middle-East
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Support
    • Inspiration and knowledge
    • About us
    Account
    • Home
    • Catalog
    • Wiring accessories
    • Berker S.1
    • Sockets - Berker S.1
    • 3313078982
    EAN
    3250617152426
    Packaging
    10
    • Sockets - Berker S.1
    • Supplementary products - Berker S.1
    • Sockets - Berker B.3
    • Sockets - Berker B.7
    • Sockets - Berker Q.3
    • See more

    Centre plate for soc. out.s BRITISH ST., can be switched off, S.1, white glossy 3313078982

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Centre plate for soc. out.s BRITISH ST., can be switched off, S.1, white glossy

    3313078982

    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Technical properties

    Materials
    • Colour
      White
    • RAL code
      Similar to RAL 1013
    • Material
      Thermoplastic
    Dimensions
    • Height
      56 mm
    • Width
      56 mm
    • Depth
      10 mm
    Safety
    • Ingress Protection (IP) class
      IP20
    • Related Systems
      S.x/B.x

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes
    Halogen free Yes

    Certifications and documents

    PEP - Surface-mtd housing 3gang, S.1, p. white glossy (English)
    PDF
    8,97 MB
    REACH declaration 3313078982
    PDF
    Hager RoHS report 3313078982
    PDF

    Downloads

    • Image 3313078982  | Hager

      Product Image 3313078982

    • Product datasheet

      Image Hager Product data sheet 3313078982  | Hager

      Hager Product data sheet 3313078982

      Centre plate for soc. out.s BRITISH ST., can be switched off, S.1, white glossy

      PDF
    • Declaration of conformity

      Image EU Declaration of Conformity  | Hager

      EU Declaration of Conformity

      dc26-1209

      PDF
      378,64 kB
    More documentation

    Discover more of this product range

      5
    • 1
      6765761909 - Soc.out. earth. pin,enhncd contact prot.,screw-in lift term.,S.1/B.3/B.7,p.wh.
      6765761909
      Soc.out. earth. pin, enhncd contact prot., screw-in lift term., S.1/B.3/B.7, p.wh.
    • 2
      6167031909 - Soc. out. out earthing contact, S.1/B.3/B.7, p. white, matt, plastic
      6167031909
      Soc. out. out earthing contact, S.1/B.3/B.7, p. white, matt, plastic
    • 3
      6167331606 - Soc. out. out earthing contact, enhncd contact prot., B.3/B.7, ant., matt
      6167331606
      Soc. out. out earthing contact, enhncd contact prot., B.3/B.7, ant., matt
    • 4
      41491404 - SCHUKO soc.out.,lab.field,enhncd contact prot.,screw-in lift term.,B.7,al.lacq.
      41491404
      SCHUKO soc.out., lab.field, enhncd contact prot., screw-in lift term., B.7, al.lacq.
    • 5
      6768760062 - Soc. out. earthing pin, enhncd contact prot., S.1/B.3/B.7, red matt
      6768760062
      Soc. out. earthing pin, enhncd contact prot., S.1/B.3/B.7, red matt

    Contact and support

    • Contact us
    • Newsletter
    • Training
    • FAQs
    • Webinars
    • How-to videos
    • Digital tools

    Products and solutions

    • Product catalog
    • Modular protection devices
    • Main switchgear 
    • Distribution boards
    • Universal boards
    • Wiring accessories
    • Motion and presence detectors and klik
    • Building management system KNX
    • Cable management

    Who are we

    We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us & Working with us: Follow us on LinkedIn

     

    Follow us !

    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    ©Ha­ger Group