The store will not work correctly when cookies are disabled.
Location Middle-East
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Support
    • Inspiration and knowledge
    • About us
    Account
    • catalog.pagelevel.title_breadcrumb.home
    • Catalog
    • Wiring accessories
    • Berker S.1
    • Sockets - Berker S.1
    • 3313077013
    EAN
    4011334397755
    Packaging
    10
    • Sockets - Berker S.1
    • Sockets - Berker B.3
    • Sockets - Berker B.7
    • Sockets - Berker Q.3
    • Sockets - Berker K.5
    • See more

    Centre plate f. soc.out. BRITISH ST., can be switched off, K.5, al. anodised 3313077013

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Centre plate f. soc.out. BRITISH ST., can be switched off, K.5, al. anodised

    3313077013

    • Accessories
    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Complete your system

    Must-have accessories

    Previous
    Previous
    53420219
    53420219
    Soc.out. insert earth. contact BRIT.ST., can be switched off, enhncd contact prot.
    Add to a list
    Add to a list
    53420216
    53420216
    Soc.out. insert earth. contact BRIT.ST., can be switched off, enhncd contact prot.
    Add to a list
    Add to a list

    Compatible products

    • Referenced by 17 products available

    Referenced by

    • 13637004

      Frame 2gang hor., K.5, stainless steel, metal matt finish

      €0.00  / *
    • 53420216

      Soc.out. insert earth. contact BRIT.ST., can be switched off, enhncd contact prot.

      €0.00  / *
    • 53420219

      Soc.out. insert earth. contact BRIT.ST., can be switched off, enhncd contact prot.

      €0.00  / *
    • 13537004

      Frame 5gang vert., K.5, stainless steel, metal matt finish

      €0.00  / *
    • 13437004

      Frame 4gang vert., K.5, stainless steel, metal matt finish

      €0.00  / *
    • 13337004

      Frame 3gang vert., K.5, stainless steel, metal matt finish

      €0.00  / *
    • 13937004

      Frame 5gang hor., K.5, stainless steel, metal matt finish

      €0.00  / *
    • 13837004

      Frame 4gang hor., K.5, stainless steel, metal matt finish

      €0.00  / *
    • 13737004

      Frame 3gang hor., K.5, stainless steel, metal matt finish

      €0.00  / *
    • 13137003

      Frame 1gang, K.5, al., al. anodised

      €0.00  / *
    • 13937003

      Frame 5gang hor., K.5, al., al. anodised

      €0.00  / *
    • 13837003

      Frame 4gang hor., K.5, al., al. anodised

      €0.00  / *
    • 13737003

      Frame 3gang hor., K.5, al., al. anodised

      €0.00  / *
    • 13637003

      Frame 2gang hor., K.5, al., al. anodised

      €0.00  / *
    • 13237004

      Frame 2gang vert., K.5, stainless steel, metal matt finish

      €0.00  / *
    • 13237003

      Frame 2gang vert., K.5, al., al. anodised

      €0.00  / *
    • 13137004

      Frame 1gang, K.5, stainless steel, metal matt finish

      €0.00  / *

    Technical properties

    Materials
    • Colour
      Aluminium
    • Material
      Aluminium
    Safety
    • Ingress Protection (IP) class
      IP20
    • Related Systems
      K.x

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes
    Halogen free Yes

    Certifications and documents

    REACH declaration 3313077013
    PDF
    Hager RoHS report 3313077013
    PDF

    Downloads

    • Image 3313077013  | Hager

      Product Image 3313077013

    • Product datasheet

      Image Hager Product data sheet 3313077013  | Hager

      Hager Product data sheet 3313077013

      Centre plate f. soc.out. BRITISH ST., can be switched off, K.5, al. anodised

      PDF
    • Declaration of conformity

      Image EU Declaration of Conformity  | Hager

      EU Declaration of Conformity

      dc26-1209

      PDF
      378,64 kB
    More documentation

    Discover more of this product range

      5
    • 1
      6167331606 - Soc. out. out earthing contact, enhncd contact prot., B.3/B.7, ant., matt
      6167331606
      Soc. out. out earthing contact, enhncd contact prot., B.3/B.7, ant., matt
    • 2
      41491404 - SCHUKO soc.out.,lab.field,enhncd contact prot.,screw-in lift term.,B.7,al.lacq.
      41491404
      SCHUKO soc.out., lab.field, enhncd contact prot., screw-in lift term., B.7, al.lacq.
    • 3
      6167031909 - Soc. out. out earthing contact, S.1/B.3/B.7, p. white, matt, plastic
      6167031909
      Soc. out. out earthing contact, S.1/B.3/B.7, p. white, matt, plastic
    • 4
      41491606 - SCHUKO soc.out.,lab.field,enhncd contact prot.,screw-in lift term.,B.3/B.7,ant.
      41491606
      SCHUKO soc.out., lab.field, enhncd contact prot., screw-in lift term., B.3/B.7, ant.
    • 5
      6765761909 - Soc.out. earth. pin,enhncd contact prot.,screw-in lift term.,S.1/B.3/B.7,p.wh.
      6765761909
      Soc.out. earth. pin, enhncd contact prot., screw-in lift term., S.1/B.3/B.7, p.wh.

    Contact and support

    • Contact us
    • Newsletter
    • Training
    • FAQs
    • Webinars
    • How-to videos
    • Digital tools

    Products and solutions

    • Product catalog
    • Modular protection devices
    • Main switchgear 
    • Distribution boards
    • Universal boards
    • Wiring accessories
    • Motion and presence detectors and klik
    • Building management system KNX
    • Cable management

    Who are we

    We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us & Working with us: Follow us on LinkedIn

     

    Follow us !

    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    ©Ha­ger Group