The store will not work correctly in the case when cookies are disabled.
Middle-East
  • Contact
Image Logo  | Hager
Menu
  • Products
  • Solutions
  • Support
  • Inspiration and knowledge
  • About us
Account
  • Home
  • Catalogue
  • 3313070069

COVERPLATE AS P-W 3313070069

EAN-Nr.
3250617152358
Packaging
10 Pieces

You have to log in with your myHager profile to see prices and to order.

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in
Phase out product: please contact your electrical wholesaler for availability

COVERPLATE AS P-W

3313070069

  • Technical characteristics
  • Environmental value
  • Documentations
Download the sheet

Technical characteristics

Materials
  • Colour
    Polar white
  • Material
    Duroplastic
Dimensions
  • Height
    55 mm
  • Width
    70 mm
  • Depth
    8 mm
Safety
  • Ingress Protection (IP) class
    IP20

Environmental value

We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

Certifications and documents

Hager REACH declaration 3313070069
PDF
Hager RoHS report 3313070069
PDF

Downloads

  • Image 3313070069  | Hager

    Product Image 3313070069

  • Product datasheet

    Image Hager Product data sheet 3313070069  | Hager

    Hager Product data sheet 3313070069

    COVERPLATE AS P-W

    PDF
  • Declaration of conformity

    Image Declaration of conformity International 2023-05-08  | Hager

    Declaration of conformity International 2023-05-08

    PDF
    205,90 kB
More documentation

Contact and support

  • Contact us
  • Newsletter
  • Training
  • FAQs
  • Webinars
  • How-to videos
  • Digital tools

Products and solutions

  • Product catalog
  • Modular protection devices
  • Main switchgear 
  • Distribution boards
  • Universal boards
  • Wiring accessories
  • Motion and presence detectors and klik
  • Building management system KNX
  • Cable management

Who are we

We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

More about us & Working with us: Follow us on LinkedIn

 

Follow us !

  • Cookies
  • Privacy
  • Hagergroup
  • Report a vulnerability

©Ha­ger Group