The store will not work correctly in the case when cookies are disabled.
Location Middle-East
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Support
    • Inspiration and knowledge
    • About us
    Account
    • Home
    • Catalogue
    • 3313070002
    EAN-Nr.
    3250617152341
    Packaging
    10 Pieces

    COVERPLATE AS WHITE 3313070002

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in
    Phase out product: please contact your electrical wholesaler for availability

    COVERPLATE AS WHITE

    3313070002

    • Technical characteristics
    • Environmental value
    • Documentations
    Download the sheet

    Technical characteristics

    Materials
    • Colour
      White
    • Material
      Duroplastic
    Dimensions
    • Height
      55 mm
    • Width
      70 mm
    • Depth
      8 mm
    Safety
    • Ingress Protection (IP) class
      IP20

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    Certifications and documents

    Hager REACH declaration 3313070002
    PDF
    Hager RoHS report 3313070002
    PDF

    Downloads

    • Image 3313070002  | Hager

      Product Image 3313070002

    • Product datasheet

      Image Hager Product data sheet 3313070002  | Hager

      Hager Product data sheet 3313070002

      COVERPLATE AS WHITE

      PDF
    • Declaration of conformity

      Image Declaration of conformity International 2023-05-08  | Hager

      Declaration of conformity International 2023-05-08

      PDF
      205,90 kB
    More documentation

    Contact and support

    • Contact us
    • Newsletter
    • Training
    • FAQs
    • Webinars
    • How-to videos
    • Digital tools

    Products and solutions

    • Product catalog
    • Modular protection devices
    • Main switchgear 
    • Distribution boards
    • Universal boards
    • Wiring accessories
    • Motion and presence detectors and klik
    • Building management system KNX
    • Cable management

    Who are we

    We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us & Working with us: Follow us on LinkedIn

     

    Follow us !

    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    ©Ha­ger Group