The store will not work correctly in the case when cookies are disabled.
Location Middle-East
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Support
    • Inspiration and knowledge
    • About us
    Account
    • Home
    • Catalogue
    • 30863515
    EAN-Nr.
    4011334390176
    Packaging
    10 Pieces

    Control change-over switch insert, rocker surf.-/flush-mtd lens W.1 grey matt LT 30863515

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in
    No longer available

    Control change-over switch insert, rocker surf.-/flush-mtd lens W.1 grey matt LT

    30863515

    • Accessories
    • Technical characteristics
    • Environmental value
    • Documentations
    Download the sheet

    Complete your system

    Must-have accessories

    Previous
    Previous
    13303505
    13303505
    Frame 3g horizontal for flush-mounted installation, with sealing W.1light grey
    Add to a list
    Add to a list

    Technical characteristics

    Electric current
    • Switching current
      10 A
    • Rated current
      10 A
    Installation, mounting
    • Mounting on
      Flush mounting, Surface mounting
    Voltage
    • Rated voltage
      250 V
    Materials
    • Colour
      Grey
    • RAL code
      7011
    • Surface finish
      Matt
    • Material
      Thermoplastic
    • Treatment
      Untreated
    Identification
    • Assembly arrangement
      Control element
    Connectivity
    • Mounting type
      Screw mounting
    Controls and indicators
    • Number of buttons
      1
    Dimensions
    • Built-in depth
      12 mm
    • Built-in depth flush-mounted boxes
      0
    Texts
    • Installation mode
      For screw fastening
    • Type of connection
      With N-terminal, With plug-in terminals
    • Lighting
      With red 230 V LED unit, For monitoring circuit

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes

    Certifications and documents

    PEP - 2 way switch gallery InterBP with neutral 2 modules (English)
    PDF
    28,95 MB
    Hager REACH declaration 30863515
    PDF
    Hager RoHS report 30863515
    PDF

    Downloads

    • Image 30863515  | Hager

      Product Image 30863515

    • Product datasheet

      Image Hager Product data sheet 30863515  | Hager

      Hager Product data sheet 30863515

      Control change-over switch insert, rocker surf.-/flush-mtd lens W.1 grey matt LT

      PDF
    • Technical appendix (single product)

      Image Splash-protected range W.1 - Chemical resistance (EN, 07-2021)  | Hager

      Splash-protected range W.1 - Chemical resistance (EN, 07-2021)

      Technical appendix (single product) en-GB 2015-07-13

      PDF
      518,42 kB
    • Declaration of conformity

      Image Declaration of conformity International 2021-11-03  | Hager

      Declaration of conformity International 2021-11-03

      PDF
      82,41 kB
      Image Declaration of conformity International 2022-04-26  | Hager

      Declaration of conformity International 2022-04-26

      PDF
      164,12 kB
    More documentation

    Spare part

    See more

    Contact and support

    • Contact us
    • Newsletter
    • Training
    • FAQs
    • Webinars
    • How-to videos
    • Digital tools

    Products and solutions

    • Product catalog
    • Modular protection devices
    • Main switchgear 
    • Distribution boards
    • Universal boards
    • Wiring accessories
    • Motion and presence detectors and klik
    • Building management system KNX
    • Cable management

    Who are we

    We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us & Working with us: Follow us on LinkedIn

     

    Follow us !

    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    ©Ha­ger Group