The store will not work correctly when cookies are disabled.
Location Middle-East
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Support
    • Inspiration and knowledge
    • About us
    Account
    • catalog.pagelevel.title_breadcrumb.home
    • Catalog
    • 30863512
    EAN
    4011334390183
    Packaging
    1 Piece

    Control change-over switch insert,rocker surf.-/flush-mtd, lens,W.1,p.wh.m.plas. 30863512

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Control change-over switch insert,rocker surf.-/flush-mtd, lens,W.1,p.wh.m.plas.

    30863512

    • Technical properties
    • Documentations
    Download the data sheet

    Technical properties

    Electric current
    • Switching current
      10 A
    • Rated current IN
      10 A
    Installation, mounting
    • Mounting on
      Flush mounting, Surface mounting
    Voltage
    • Rated voltage
      250 V
    Materials
    • Colour
      White
    • RAL code
      Similar to RAL 9010
    • Surface finish
      Matt
    • Material
      Thermoplastic
    • Treatment
      Untreated
    Identification
    • Assembly arrangement
      Control element
    Accessories
    • Has labelling field
      No
    Connectivity
    • Mounting type
      Screw mounting
    Controls and indicators
    • Number of buttons
      1
    Dimensions
    • Built-in depth
      12 mm
    • Built-in depth flush-mounted boxes
      0
    Texts
    • Installation mode
      For screw fastening
    • Type of connection
      With N-terminal, With plug-in terminals
    • Lighting
      With red 230 V LED unit, For monitoring circuit
    Architecture
    • Control/operation element
      Single rocker

    Downloads

    • Image 30863512  | Hager

      Product Image 30863512

    • Product datasheet

      Image Hager Product data sheet 30863512  | Hager

      Hager Product data sheet 30863512

      Control change-over switch insert,rocker surf.-/flush-mtd, lens,W.1,p.wh.m.plas.

      PDF
    • Technical appendix (single product)

      Image Splash-protected range W.1 - Chemical resistance (EN, 07-2021)  | Hager

      Splash-protected range W.1 - Chemical resistance (EN, 07-2021)

      Technical appendix (single product) en-GB 2015-07-13

      PDF
      518,42 kB
    • Declaration of conformity

      Image Declaration of conformity International 2022-04-26  | Hager

      Declaration of conformity International 2022-04-26

      PDF
      164,12 kB
      Image Declaration of conformity en-GB 2026-07-29  | Hager

      Declaration of conformity en-GB 2026-07-29

      PDF
      163,41 kB
    More documentation

    Spare part

    See more

    Contact and support

    • Contact us
    • Newsletter
    • Training
    • FAQs
    • Webinars
    • How-to videos
    • Digital tools

    Products and solutions

    • Product catalog
    • Modular protection devices
    • Main switchgear 
    • Distribution boards
    • Universal boards
    • Wiring accessories
    • Motion and presence detectors and klik
    • Building management system KNX
    • Cable management

    Who are we

    We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us & Working with us: Follow us on LinkedIn

     

    Follow us !

    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    ©Ha­ger Group