The store will not work correctly in the case when cookies are disabled.
Location Middle-East
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Support
    • Inspiration and knowledge
    • About us
    Account
    • Home
    • Catalogue
    • 30773502
    EAN-Nr.
    4011334394914
    Packaging
    1 piece

    Intermediate switch surface-mtd, W.1, p. white, matt, plastic LT 30773502

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in
    No longer available

    Intermediate switch surface-mtd, W.1, p. white, matt, plastic LT

    30773502

    • Technical characteristics
    • Environmental value
    • Documentations
    Download the sheet

    Technical characteristics

    Electric current
    • Switching current
      10 A
    • Rated current
      10 A
    Installation, mounting
    • Mounting on
      Surface mounting
    Voltage
    • Rated voltage
      250 V
    Materials
    • Colour
      Polar white
    • RAL code
      9010
    • Surface finish
      Matt
    • Material
      Thermoplastic
    • Treatment
      Untreated
    Identification
    • Assembly arrangement
      Basic element with complete housing
    Connectivity
    • Mounting type
      Screw mounting
    Controls and indicators
    • Number of buttons
      1
    Dimensions
    • Built-in depth
      0
    • Built-in depth flush-mounted boxes
      0
    Safety
    • Impact resistance IK
      IK05
    Texts
    • Installation mode
      For screw fastening
    • Type of connection
      With plug-in terminals

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes
    Halogen free Yes

    Certifications and documents

    PEP - 2 way switch gallery InterBP with neutral 2 modules (English)
    PDF
    28,95 MB
    Hager REACH declaration 30773502
    PDF
    Hager RoHS report 30773502
    PDF

    Downloads

    • Image 30773502  | Hager

      Product Image 30773502

    • Product datasheet

      Image Hager Product data sheet 30773502  | Hager

      Hager Product data sheet 30773502

      Intermediate switch surface-mtd, W.1, p. white, matt, plastic LT

      PDF
    • Technical appendix (single product)

      Image Splash-protected range W.1 - Chemical resistance (EN, 07-2021)  | Hager

      Splash-protected range W.1 - Chemical resistance (EN, 07-2021)

      Technical appendix (single product) en-GB 2015-07-13

      PDF
      518,42 kB
    • Declaration of conformity

      Image Declaration of conformity International 2021-11-03  | Hager

      Declaration of conformity International 2021-11-03

      PDF
      82,41 kB
      Image Declaration of conformity International 2022-04-26  | Hager

      Declaration of conformity International 2022-04-26

      PDF
      164,12 kB
    More documentation

    Contact and support

    • Contact us
    • Newsletter
    • Training
    • FAQs
    • Webinars
    • How-to videos
    • Digital tools

    Products and solutions

    • Product catalog
    • Modular protection devices
    • Main switchgear 
    • Distribution boards
    • Universal boards
    • Wiring accessories
    • Motion and presence detectors and klik
    • Building management system KNX
    • Cable management

    Who are we

    We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us & Working with us: Follow us on LinkedIn

     

    Follow us !

    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    ©Ha­ger Group