Technical characteristics
Electric current
-
Switching current10 A
-
Rated current10 A
Installation, mounting
-
Mounting onSurface mounting
Voltage
-
Rated voltage250 V
Materials
-
ColourLight grey
-
RAL code7035
-
Surface finishGlossy, Matt
-
MaterialThermoplastic
-
TreatmentUntreated
Identification
-
Assembly arrangementBasic element with complete housing
Connectivity
-
Mounting typeScrew mounting
Controls and indicators
-
Number of buttons1
Dimensions
-
Built-in depth0
Safety
-
Ingress Protection (IP) classIP44
Architecture
-
Control/operation elementSingle rocker
Texts
-
Installation modeFor screw fastening
-
Type of connectionWith plug-in terminals
-
Switch modeIntermediate
Downloads
-
Product datasheet
Hager Product data sheet 307705
Product data sheet en-GB 2026-02-07
PDF
More documentation