The store will not work correctly in the case when cookies are disabled.
Middle-East
  • Contact
Image Logo  | Hager
Menu
  • Products
  • Solutions
  • Support
  • Inspiration and knowledge
  • About us
Account
  • Home
  • Catalogue
  • 30763522

Illuminated change-over switch surface-mtd, lens, W.1, p. white, matt, plastic 30763522

EAN-Nr.
4011334391265
Packaging
1 piece

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in

Illuminated change-over switch surface-mtd, lens, W.1, p. white, matt, plastic

30763522

  • Accessories
  • Technical characteristics
  • Documentations
Download the sheet

Complete your system

Optional accessories

  • Cover frame for domestic switching devices 1 products available
  • Hood/lens for circuit control device 3 products available
  • Illumination insert for domestic switching devices 1 products available

Complete your system

  • Cover frame for domestic switching devices
  • Hood/lens for circuit control device
  • Illumination insert for domestic switching devices
  • 13383513

    Frame 1gang, can be illuminated 230 V, for housing surface-mtd, W.1, blue

    0.00 €  / *
  • 18223503

    Lens imprinted symbol for door opener, W.1, trans.

    0.00 €  / *
  • 18223501

    Lens imprinted symbol for light , W.1, trans.

    0.00 €  / *
  • 18223502

    Lens imprinted symbol for bell, W.1, trans.

    0.00 €  / *
  • 16773500

    LED unit 230 V, for switches/push-buttons, W.1, red

    0.00 €  / *

Technical characteristics

Electric current
  • Switching current
    10 A
  • Rated current
    10 A
Installation, mounting
  • Mounting on
    Surface mounting
Voltage
  • Rated voltage
    250 V
Materials
  • Colour
    Polar white
  • RAL code
    9010
  • Surface finish
    Matt
  • Material
    Thermoplastic
  • Treatment
    Untreated
Identification
  • Assembly arrangement
    Basic element with complete housing
Connectivity
  • Mounting type
    Screw mounting
Controls and indicators
  • Number of buttons
    1
Dimensions
  • Built-in depth
    0
  • Built-in depth flush-mounted boxes
    0
Safety
  • Ingress Protection (IP) class
    IP55
Architecture
  • Control/operation element
    Single rocker
Texts
  • Type of connection
    With N-terminal, With plug-in terminals
  • Lighting
    With blue 230 V LED unit, For illumination
  • Switch mode
    Change-over

Downloads

  • Image 30763522  | Hager

    Product Image 30763522

  • Product datasheet

    Image Hager Product data sheet 30763522  | Hager

    Hager Product data sheet 30763522

    Illuminated change-over switch surface-mtd, lens, W.1, p. white, matt, plastic

    PDF
  • Technical appendix (single product)

    Image Splash-protected range W.1 - Chemical resistance (EN, 07-2021)  | Hager

    Splash-protected range W.1 - Chemical resistance (EN, 07-2021)

    Technical appendix (single product) en-GB 2015-07-13

    PDF
    518,42 kB
  • Declaration of conformity

    Image Declaration of conformity International 2021-11-03  | Hager

    Declaration of conformity International 2021-11-03

    PDF
    82,41 kB
    Image Declaration of conformity International 2022-04-26  | Hager

    Declaration of conformity International 2022-04-26

    PDF
    164,12 kB
More documentation

Spare part

See more

Contact and support

  • Contact us
  • Newsletter
  • Training
  • FAQs
  • Webinars
  • How-to videos
  • Digital tools

Products and solutions

  • Product catalog
  • Modular protection devices
  • Main switchgear 
  • Distribution boards
  • Universal boards
  • Wiring accessories
  • Motion and presence detectors and klik
  • Building management system KNX
  • Cable management

Who are we

We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

More about us & Working with us: Follow us on LinkedIn

 

Follow us !

  • Cookies
  • Privacy
  • Hagergroup
  • Report a vulnerability

©Ha­ger Group