Blind switch 1pole imprinted symbol arrow surface-mtd, W.1 ECO, grey matt 30753525
EAN-Nr.
4011334391197
Packaging
1 piece
Login to create a product list
You need to be logged into your myHager account to create product lists
Complete your system
Optional accessories
-
Cover frame for domestic switching devices 1 products available
Complete your system
Technical characteristics
Materials
-
ColourGrey
-
RAL code7011
-
Surface finishMatt
-
Contains recycled material (% of total plastic weight)31.3 %
-
MaterialThermoplastic
-
TreatmentUntreated
Controls and indicators
-
Venetian blind switch type1-pole switch
Voltage
-
Rated voltage250 V
Electric current
-
Switching current10 A
Safety
-
Ingress Protection (IP) classIP55
Use conditions
-
Operating temperature-25 - 35 °C
Texts
-
Switch modeWith mechanical and electrical interlock to prevent mutual switch-on
-
Type of connectionWith plug-in terminals
-
Installation modeFor screw fastening
-
Related SeriesW.1
Environmental value
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More
Certifications and documents
Downloads
-
Product datasheet
Hager Product data sheet 30753525
Blind switch 1pole imprinted symbol arrow surface-mtd, W.1 ECO, grey matt
PDF -
Technical appendix (single product)
Splash-protected range W.1 - Chemical resistance (EN, 07-2021)
Technical appendix (single product) en-GB 2015-07-13
PDF518,42 kB -
Declaration of conformity
Declaration of conformity International 2021-11-03
PDF82,41 kB
Declaration of conformity International 2022-04-26
PDF164,12 kB
More documentation