The store will not work correctly in the case when cookies are disabled.
Middle-East
  • Contact
Image Logo  | Hager
Menu
  • Products
  • Solutions
  • Support
  • Inspiration and knowledge
  • About us
Account
  • Home
  • Catalogue
  • 30483515

Dble change-over switch insert rocker 2g surf/flushmtd,isolated input W1,gr LT 30483515

EAN-Nr.
4011334390237
Packaging
10 Pieces

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in

Dble change-over switch insert rocker 2g surf/flushmtd,isolated input W1,gr LT

30483515

  • Accessories
  • Technical characteristics
  • Environmental value
  • Documentations
Download the sheet

Complete your system

Must-have accessories

See all (7)
Previous
Previous
13303505
13303505
Frame 3g horizontal for flush-mounted installation, with sealing W.1light grey
Add to a list
Add to a list
13293515
13293515
Frame 2gang vertical for flush-mounted installation, with sealing W.1 light grey
Add to a list
Add to a list
6719323505
6719323505
Surface-mtd housing 2gang hor., frame surface-mtd, W.1 ECO, grey/light grey matt
Add to a list
Add to a list
6118913505
6118913505
W.1 ECO 1G box empty grey
Add to a list
Add to a list
6719333505
6719333505
Surface-mtd housing 2gang vert., frame surface-mtd, W.1 ECO, grey matt
Add to a list
Add to a list
13293505
13293505
Frame 2gang hor. for flush-mtd inst., sealing, W.1 ECO, light grey matt
Add to a list
Add to a list

Mandatory accessories

  • 13303505

    Frame 3g horizontal for flush-mounted installation, with sealing W.1light grey

    0.00 €  / *
  • 13293515

    Frame 2gang vertical for flush-mounted installation, with sealing W.1 light grey

    0.00 €  / *
  • 6719323505

    Surface-mtd housing 2gang hor., frame surface-mtd, W.1 ECO, grey/light grey matt

    0.00 €  / *
  • 6118913505

    W.1 ECO 1G box empty grey

    0.00 €  / *
  • 6719333505

    Surface-mtd housing 2gang vert., frame surface-mtd, W.1 ECO, grey matt

    0.00 €  / *
  • 13293505

    Frame 2gang hor. for flush-mtd inst., sealing, W.1 ECO, light grey matt

    0.00 €  / *
  • 13283505

    Frame 1gang for flush-mtd inst., sealing, W.1 ECO, light grey matt

    0.00 €  / *

Technical characteristics

Electric current
  • Switching current
    10 A
  • Rated current
    10 A
Installation, mounting
  • Mounting on
    Flush mounting, Surface mounting
Voltage
  • Rated voltage
    250 V
Materials
  • Colour
    Grey
  • RAL code
    7011
  • Surface finish
    Matt
  • Material
    Thermoplastic
  • Treatment
    Untreated
Identification
  • Assembly arrangement
    Control element
Connectivity
  • Mounting type
    Screw mounting
Controls and indicators
  • Number of buttons
    2
Dimensions
  • Built-in depth
    12 mm
  • Built-in depth flush-mounted boxes
    0
Safety
  • Ingress Protection (IP) class
    IP55
  • Impact resistance IK
    IK05
Architecture
  • Control/operation element
    Double rocker
Connection
  • Connector/plug type
    Bayonet latch
Texts
  • Installation mode
    For screw fastening
  • Type of connection
    With plug-in terminals
  • Lighting
    Without lighting (cannot be illuminated)
  • Switch mode
    Change-over contact/Change-over switch

Environmental value

We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

RoHS conform Yes
REACh-SVHC free Yes
Halogen free Yes

Certifications and documents

2 way switch gallery InterBP with neutral 2 modules
PDF
28,95 MB
Hager REACH declaration 30483515
PDF
Hager RoHS report 30483515
PDF

Downloads

  • Image 30483515  | Hager

    Product Image 30483515

  • Product datasheet

    Image Hager Product data sheet 30483515  | Hager

    Hager Product data sheet 30483515

    Dble change-over switch insert rocker 2g surf/flushmtd,isolated input W1,gr LT

    PDF
  • Technical appendix (single product)

    Image Splash-protected range W.1 - Chemical resistance (EN, 07-2021)  | Hager

    Splash-protected range W.1 - Chemical resistance (EN, 07-2021)

    Technical appendix (single product) en-GB 2015-07-13

    PDF
    518,42 kB
  • Declaration of conformity

    Image Declaration of conformity International 2021-11-03  | Hager

    Declaration of conformity International 2021-11-03

    PDF
    82,41 kB
    Image Declaration of conformity International 2022-04-26  | Hager

    Declaration of conformity International 2022-04-26

    PDF
    164,12 kB
More documentation

Spare part

See more

Contact and support

  • Contact us
  • Newsletter
  • Training
  • FAQs
  • Webinars
  • How-to videos
  • Digital tools

Products and solutions

  • Product catalog
  • Modular protection devices
  • Main switchgear 
  • Distribution boards
  • Universal boards
  • Wiring accessories
  • Motion and presence detectors and klik
  • Building management system KNX
  • Cable management

Who are we

We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

More about us & Working with us: Follow us on LinkedIn

 

Follow us !

  • Cookies
  • Privacy
  • Hagergroup
  • Report a vulnerability

©Ha­ger Group