Rot. switch off/change-over surface-mtd, Iso Panzer IP66, dark grey/yellow 3046
EAN-Nr.
4011334023425
Packaging
1 piece
Login to create a product list
You need to be logged into your myHager account to create product lists
No longer available
Technical characteristics
Electric current
-
Switching current16 A
-
Rated current16 A
Installation, mounting
-
Mounting onSurface mounting
Voltage
-
Rated voltage250 V
Materials
-
ColourGrey
-
RAL code7011
-
Surface finishGlossy
-
MaterialThermoplastic
-
TreatmentUntreated
Identification
-
Assembly arrangementBasic element with complete housing
Connectivity
-
Mounting typeScrew mounting
Dimensions
-
Built-in depth0
Safety
-
Ingress Protection (IP) classIP66
Architecture
-
Control/operation elementShort rotary handle
Texts
-
Installation modeFor screw fastening
-
Type of connectionWith screw terminals
-
LightingWithout lighting (cannot be illuminated)
-
Switch modeOff/change-over
Downloads
More documentation