Surface-mtd rot. switch series, Iso Panzer IP66, dark grey/yellow 3045
No longer available
Technical characteristics
Electric current
-
Switching current16 A
-
Rated current IN16 A
Installation, mounting
-
Mounting onSurface mounting
Voltage
-
Rated voltage250 V
Materials
-
ColourGrey
-
Surface finishGlossy
-
MaterialThermoplastic
-
TreatmentUntreated
Identification
-
Assembly arrangementBasic element with complete housing
Connectivity
-
Mounting typeScrew mounting
Dimensions
-
Built-in depth0
Texts
-
Installation modeFor screw fastening
-
Type of connectionWith screw terminals
-
LightingWithout lighting (cannot be illuminated)
-
Switch modeSeries
Downloads
More documentation